(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves a transmission band of 250 MHz. A shielded CAT6 Gigabit Ethernet cable (1000BASE-T) suitable for noisy environments. A solid wire type suitable for long-distance transmission. Features a clip breakage prevention plug and is protected by a cover for a safe design.
Part Number |
---|
NWNMC6-SON-SSMB-GY-20 |
NWNMC6-SON-SSMB-GY-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length: Fixed | Length (m) |
---|---|---|---|---|---|---|---|
฿ 1,370.32 | STP ACCY CABLE | 1 Piece(s) | Available | 3 Day(s) | 20.0 to 29.9 | 20 | |
฿ 1,861.94 | STP ACCY CABLE | 1 Piece(s) | Available | 3 Day(s) | 30.0 to 49.9 | 30 |
Loading...
Category | CAT6 | Shield Structure | Shielded・STP | Shield Details | Single Layer Shield |
---|---|---|---|---|---|
FA Network Standard | No Standard | Connector Type | RJ45-RJ45 | Cable Conductor | Single Wire |
Conductor Size | AWG24 (0.20sq) | No. of Cores (No. of Connection Pins) | 8 Core | Cable Outer Diameter | 6.0 to 6.9 |
Color | Gray | Length | Fixed | Sheath Material | PVC |
UL | Cable Compatible / Connector Compatible | PoE (Power Supply) | Compatible | Wiring Type | Straight |
Cable Type | Standard |
How can we improve?
How can we improve?