1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cat6 UTP (stranded wire)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cat6 UTP (stranded wire)
  • Cat6 UTP (stranded wire)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • CAT6
  • Twisted Pair
Part Number :
  • From :
    ฿ 135.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Appropriate for high-speed communication, such as for image data.
● UTP (without shield) type stranded wire type
for easy handling.

· Appearance and specifications are subject to change without notice.

Product Description

Affordable Cat6 cable without shield.

Specification Table

Cat6 UTP (stranded wire): Related image
 
 

Overview of Specifications

Cat6 UTP (stranded wire): Related image
Cat6 UTP (stranded wire): Related image
Part Number
NWGMC6-STN-SUMB-BL-1
NWGMC6-STN-SUMB-BL-2
NWGMC6-STN-SUMB-BL-3
NWGMC6-STN-SUMB-BL-5
NWGMC6-STN-SUMB-BL-7
NWGMC6-STN-SUMB-BL-10
NWGMC6-STN-SUMB-GY-1
NWGMC6-STN-SUMB-GY-2
NWGMC6-STN-SUMB-GY-3
NWGMC6-STN-SUMB-GY-5
NWGMC6-STN-SUMB-GY-7
NWGMC6-STN-SUMB-GY-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Length: Fixed Length
(m)

฿ 135.86

IOBASE-T CABLE 1 Piece(s) Available Same day Blue1.0 to 1.91

฿ 205.93

IOBASE-T CABLE 1 Piece(s) Available 3 Day(s) Blue2.0 to 2.92

฿ 236.23

IOBASE-T CABLE 1 Piece(s) Available 3 Day(s) Blue3.0 to 4.93

฿ 298.24

IOBASE-T CABLE 1 Piece(s) Available 3 Day(s) Blue5.0 to 6.95

฿ 371.52

IOBASE-T CABLE 1 Piece(s) Available 3 Day(s) Blue7.0 to 9.97

฿ 514.88

IOBASE-T CABLE 1 Piece(s) Available 3 Day(s) Blue10.0 to 19.910

฿ 179.86

IOBASE-T CABLE 1 Piece(s) Available Same day [Gray / Light Gray] Gray1.0 to 1.91

฿ 211.57

IOBASE-T CABLE 1 Piece(s) Available Same day [Gray / Light Gray] Gray2.0 to 2.92

฿ 236.23

IOBASE-T CABLE 1 Piece(s) Available 3 Day(s) [Gray / Light Gray] Gray3.0 to 4.93

฿ 298.24

IOBASE-T CABLE 1 Piece(s) Available Same day [Gray / Light Gray] Gray5.0 to 6.95

฿ 415.53

IOBASE-T CABLE 1 Piece(s) Available 3 Day(s) [Gray / Light Gray] Gray7.0 to 9.97

฿ 514.88

IOBASE-T CABLE 1 Piece(s) Available 3 Day(s) [Gray / Light Gray] Gray10.0 to 19.910

Loading...

  1. 1

Basic Information

Category CAT6 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Stranded Wire Conductor Size AWG24 (0.20sq)
No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 6.0 to 6.9 Length Fixed
Sheath Material PVC UL Cable Compatible / Connector Compatible PoE (Power Supply) Compatible
Wiring Type Straight Cable Type Standard