1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EtherCAT Compatible CAT5e STP (Stranded Wire, Double Shield) Movable LAN Cable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Robot
  • Heat-Resistant
  • Flex-Resistant
  • Oil-Resistant
  • Twist-resistant
  • CAT5
  • Double Shield
  • Twisted Pair
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Passed continuity tests during bending tests (1 million reps.)
● The overall length can be specified in increments of 1 m.
● LAN cable specifically designed for flexibility. Optimized for use with moving parts.
 (see below for bending characteristics)
● Can be used even in oil-resistant environments.
● Heat-resistant and non-migrative PVC has been used for the sheath,
  making it optimal for use in environments where industrial machinery is used.

· Appearance and specifications are subject to change without notice.
· The characteristic test for CAT5e was carried out prior to bending.
  Note that tests are not performed during operation.

Product Description

Achieved CAT5e performance during bending tests (1 million reps.)

Specification Table

CAT5e STPF (bending-resistant): Related image
CAT5e STPF (bending-resistant): Related image
Model NumberWiring TypeColorSpecified Length (m)
NWKMCS5
(stranded wire / twisted pair /
with shield)
SUB (straight)BL (blue)1 to 20
Specifiable Every 1 m
CUB (cross)1 to 10
Specifiable Every 1 m

Overview of Specifications

CAT5e STPF (bending-resistant): Related image
Part Number
NWKMCS5-CUB-BL-[0.2-20/0.1]
NWKMCS5-SUB-BL-[0.2-20/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength: Custom Wiring Type

-

LAN HARNESS 1 Piece(s) 6 Day(s) 0.2 ~ 20Cross

-

LAN HARNESS 1 Piece(s) 6 Day(s) 0.2 ~ 20Straight

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Shielded・STP Shield Details Double Layer Shield
Connector Type RJ45-RJ45 Cable Conductor Stranded Wire Conductor Size AWG24 (0.20sq)
No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 6.0 to 6.9 Color Navy
Length Custom Cable Feature Oil-Resistant / Heat-Resistant / Flex Resistant Sheath Material PVC
UL Cable Compatible / Connector Compatible PoE (Power Supply) Compatible Specifications Bend Resistant
Cable Type Standard