1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Display Cable (Low Resolution)

CRT CABLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 425.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


  ● Low cost display harness suited for VGA class (640×480) low resolution.

Product Description

Low Cost Display Harness

Specification Table

Display Cable (Low Resolution): Related Images
Model NumberOverall Length (m)
C06-HD15M-HD15M
CN1 D-Sub High Density 15-Core Male
CN2 D-Sub High Density 15-Core Male
#4-40 Screw
1.8
3
4.5
*All cables used are AWG28 φ6 mm with braided shields

Overview of Specifications

Display Cable (Low Resolution): Related Images
 
Display Cable (Low Resolution): Related Images
 
 
Part Number
C06-HD15M-HD15M-15 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 425.81

฿ 117.86

CRT CABLE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 VGA (male) Connector type CN2 VGA (male)
Length(m) 4.5 Finished outer diameter(mm) 6 Color Light Gray

Please check the type/dimensions/specifications of the part C06-HD15M-HD15M-15 in the Display Cable (Low Resolution) series.