1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Display Harness (High Resolution)

Display Harness (High Resolution)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 329.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Coaxial wires are used for the RGB signal wires.
● 1,280×1,024 class high resolution (up to 200 ft).


 Specification without #9 pin for display. Check the wire connection drawing below.

Product Description

Display cable optimal for use with high resolution

Specification Table

Display Harness (High Resolution): Related Image
ModelNo.Overall Length
C18-HD15M-HD15M
CN1 D-Sub High Density 15-Core Male
CN2 D-Sub High Density 15-Core Male
#4-40 Screw

C18-HD15M-HD15F
CN1 D-Sub High Density 15-Core Male
CN2 D-Sub High Density 15-Core Female
#4-40 Screw
Display Harness (High Resolution): Related Image010.3 m (1 ft.)
030.9 m (3 ft.)
061.8 m (6 ft.)
103 m (10 ft.)
154.5 m (15 ft.)
257.6 m (25 ft.)
3510.6 m (35 ft.)
5015.2 m (50 ft.)
7522.9 m (75 ft.)
10030 m (100 ft.)
15045 m (150 ft.)
20061 m (200 ft.)
25076 m (250 ft.)
30091 m (300 ft.)
350106 m (350 ft.)
400122 m (400 ft.)
450137 m (450 ft.)
500152 m (500 ft.)
C18-HD15M-HD15F-NUT
CN1 D-Sub High Density 15-Core Male
CN2 D-Sub High Density 15-Core Female
#4-40 Screw (with female side connection nut)
061.8 m (6 ft.)
103 m (10 ft.)
154.5 m (15 ft.)
C18-HD15MM
CN1 D-Sub High Density 15-Core Male
CN2 D-Sub High Density 15-Core Male
#4-40 Screw
Display Harness (High Resolution): Related Image06-R1.8 m (6 ft.)
10-R3 m (10 ft.)
15-R4.5 m (15 ft.)
25-R7.6 m (25 ft.)
06-L1.8 m (6 ft.)
Display Harness (High Resolution): Related Image10-L3 m (10 ft.)
15-L4.5 m (15 ft.)
25-L7.6 m (25 ft.)
* All cables used are AWG28 double shield UL2919 75Ω φ8.5 mm
 

Overview of Specifications

Display Harness (High Resolution): Related Image
Display Harness (High Resolution): Related Image
Internal Wire Connection Drawing
(Note) 1 and 6, 2 and 7, 3 and 8 are each coaxial with the signal wire and shield.
Cable Outer Diameter: φ8.5 mm
Part Number
C18-HD15M-HD15F-01
C18-HD15M-HD15F-03
C18-HD15M-HD15F-06
C18-HD15M-HD15F-10
C18-HD15M-HD15F-15
C18-HD15M-HD15F-25
C18-HD15M-HD15F-35
C18-HD15M-HD15F-50
C18-HD15M-HD15F-75
C18-HD15M-HD15F-100
C18-HD15M-HD15F-NUT-06
C18-HD15M-HD15F-NUT-10
C18-HD15M-HD15F-NUT-15
C18-HD15M-HD15M-01
C18-HD15M-HD15M-03
C18-HD15M-HD15M-06SALE
C18-HD15M-HD15M-10
C18-HD15M-HD15M-15
C18-HD15M-HD15M-25
C18-HD15M-HD15M-35SALE
C18-HD15M-HD15M-50
C18-HD15M-HD15M-75
C18-HD15M-HD15M-100SALE
C18-HD15M-HD15M-150
C18-HD15M-HD15M-200
C18-HD15MM-06-L
C18-HD15MM-06-R
C18-HD15MM-10-L
C18-HD15MM-10-R
C18-HD15MM-15-R
C18-HD15MM-25-L
C18-HD15MM-25-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnector type CN2 CN2 connector direction Length
(m)

฿ 329.03

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (female)-0.3

฿ 386.32

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (female)-0.9

฿ 538.45

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (female)-1.8

฿ 612.00

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (female)-3

฿ 829.16

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (female)-4.5

฿ 1,265.03

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (female)-7.6

฿ 1,699.35

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (female)-10.6

฿ 2,134.84

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (female)-15

฿ 3,049.55

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (female)-22.9

฿ 3,816.77

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (female)-30

฿ 437.42

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (female)-1.8

฿ 611.61

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (female)-3

฿ 824.90

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (female)-4.5

฿ 329.03

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (male)-0.3

฿ 386.32

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (male)-0.9

฿ 538.45

฿ 134.50

CRT CABLE 1 Piece(s) Same day VGA (male)-1.8

฿ 612.00

CRT CABLE 1 Piece(s) Same day VGA (male)-3

฿ 829.16

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (male)-4.5

฿ 1,265.03

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (male)-7.6

฿ 1,699.35

฿ 680.93

CRT CABLE 1 Piece(s) Same day VGA (male)-10.6

฿ 2,134.84

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (male)-15

฿ 3,049.55

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (male)-22.9

฿ 3,816.77

฿ 1,961.44

CRT CABLE 1 Piece(s) Same day VGA (male)-30

฿ 6,482.71

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (male)-45

฿ 7,509.68

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (male)-61

฿ 886.45

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (male)Left angle1.8

฿ 886.45

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (male)Right angle1.8

฿ 1,087.74

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (male)Left angle3

฿ 1,087.74

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (male)Right angle3

฿ 1,478.71

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (male)Right angle4.5

฿ 2,218.06

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (male)Left angle7.6

฿ 2,456.13

CRT CABLE 1 Piece(s) Available 3 Day(s) VGA (male)Right angle7.6

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 VGA (male) Finished outer diameter(mm) 8.5
Cable standard UL2919 Color Black