(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Printer Extension Cable Using Centronics
Model | No. | Overall Length | Cable/Shield |
C05-36M-36F (Mold Type) | 3606 | 1.8 m (6 ft.) | AWG #28 Braid shield Outer Diameter φ8.5 mm |
3612 | 3.6 m (12 ft.) | ||
3615 | 4.5 m (15 ft.) | ||
C05N-36M-36F (EMI Measure Type) | SS20 | 2 m | AWG28 300 V UL Twisted Pair Cable with Single Shield NA2464-*** |
SS40 | 4 m |
Part Number |
---|
C05-36M-36M-3606 |
C05-36M-36M-3612 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|
฿ 447.18 | PRINTET CABLE | 1 Piece(s) | Available | 3 Day(s) | 1.8 | |
฿ 519.76 | PRINTET CABLE | 1 Piece(s) | Available | 3 Day(s) | 3.6 |
Loading...
Type | Mold Type | Connector 1 | Centronics 36 Pin Male | Connector 2 | Centronics 36 Pin Male |
---|
How can we improve?
How can we improve?