1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mold, D-sub 25-Core⇔D-sub 25-Core, Crossover Connection Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Mold, D-sub 25-Core⇔D-sub 25-Core, Crossover Connection Type
  • Mold, D-sub 25-Core⇔D-sub 25-Core, Crossover Connection Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 329.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Includes 4 replacement screws.  

∙ For use in areas with high noise, an EMI countermeasure model with excellent shielding effect is recommended.
· There are many RS-232 devices with a special cable connection. Data communication cannot be performed if an incorrectly wired cable is used. Check pin assignment of RS-232 equipment to be connected before placing an order.
∙ Screw can be removed when pulled out with force.
· The appearance and specifications are subject to change without notice.

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

A mold type in which costs have been kept low.

Specifications

Mold Dsub25-Core ⇔ Dsub25-Core Cross Model:Related Image

Model NumberNO.Total Length
MRS232-25M-25M-CROSS (Male / Male / Inch thread)
MRS232-25M-25F-CROSS (Male / Female / Inch thread)
22m
33m
55m
Connector: DB-**SP Equivalent Product
Cable UL Material Type: UL2464 AWG28 300V VW-1 80°C 25-Core + Drain Wire OD 4.8 mm
Non-UL Type: Without Standard 80°C 25-Core + Drain Wire OD 4.8 mm

More Information

Mold Dsub25-Core ⇔ Dsub25-Core Cross Model:Related Image

Mold Dsub25-Core ⇔ Dsub25-Core Cross Model:Related Image

Part Number
C09-25M-25F-06
C09-25M-25M-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCN2 Total length

฿ 329.03

RS232C CABLE 1 Piece(s) Available 3 Day(s) 25-core female1.8

฿ 464.52

RS232C CABLE 1 Piece(s) Available 3 Day(s) 25-core male4.5

Loading...

  1. 1

Basic Information

Cable Type RS-232C CN1 25-core male Type Crossover Connection
Length(m) Fixed Length CN1 screw Inch (#4-40) CN2 screw Inch (#4-40)
Materials used Ordinary Material Application For Direct Coupling