EMI Measure, D-sub 9-Core⇔D-sub 9-Core, Crossover Connection Type

Brand :
MISUMI
Caution
Product Description
A reasonably priced harness with high performance and quality.

EMI Countermeasure Double-Shielded Cable model
● Uses high durability solid machine contact connector manufactured by DDK
● Uses high EMI countermeasure double-shielded navy cable (UL2935)
EMI countermeasure single-shielded cable model

· The appearance and specifications are subject to change without notice.
Component Page >>Click here
Specifications

| Model Number | NO. | Total Length | |
| C06N-09MS-09FS-CROSS (Male / Female / Inch thread) C06N-09FS-09FS-CROSS (Female / Female / Inch thread) | Single-Shielded Cable NA2464 Navy Blue Product with Connector Manufactured Overseas | ES05 | 0.5m |
| ES10 | 1m | ||
| ES15 | 1.5m | ||
| ES30 | 3m | ||
| ES50 | 5m | ||
| Double-Shielded Cable NA2935-WS Navy Blue Machine Contact Made in Japan Product with Connector | WS15 | 1.5m | |
| WS30 | 3m | ||
| WS50 | 5m | ||
| WS70 | 7m | ||
| WSA1 | 10m | ||
| WSA5 | 15m | ||
(NO.WS**) Connector: 17JE-*3**0-02 (D1) DDK Hood: 17JE-**H-1* DDK Cable: NA2935-WS-**AWG28 300V UL with Twist Pair Double Shield