(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A replacement M2.5 screw for RS232C connectors. Simplifies wiring work that requires changing from imperial threads to metric threads
Type | Model Number | Sales Unit |
For EMI Countermeasures Type | C03-SCREW-17J-002A | 2 Pcs/Pack |
For Mold Type | MRS-SCREW-MM-10N | 10 Pcs/Pack |
Part Number |
---|
C03-SCREW-17J-002A |
C03-SCREW-MM-10N |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Application |
---|---|---|---|---|---|---|---|---|
฿ 118.73 | SCREW NUT | 1 Pack(s) | 2 Pieces Per Package | Available | 3 Day(s) | 10 | For EMI Countermeasures Model | |
฿ 137.42 | SCREW NUT | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | - | For Mold Model |
Loading...
Cable Type | RS-232C | CN1 screw | Millimeter (M2.6) | CN2 screw | Millimeter (M2.6) |
---|
How can we improve?
How can we improve?