1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel-Mount USB Adapter (Square Hole Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • Relay
  • PLC
Part Number :
  • From :
    ฿ 329.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Panel-mountable and capable of data transmission with in-board control devices through the USB cable.
● Reduces trouble of opening and closing the board doors.
● With a dustproof cap as standard
● Only the dustproof cap is sold separately as a protective part

· A-model only for panel surface.
· Please note that mounting screws are not included.
· No mounting screw required, Ø 22 round model panel-mounting USB also available.
· Mount the dustproof cap when the cable is not connected.
· May not be compatible with the use of Hi-Speed USB 2.0.

Product Description

Panel-Mount USB Adapter (Square Hole Type)
[Feature]
● Panel cut size Ø : 22.5 X 18.5 mm. with 2 holes diameter 3.3 mm.
● Panel-mountable and capable of data transmission with in-board control devices through the USB cable.
● Square hole USB panel adapter for easy installation
● Operating Temperature (°C): 0 to 50
[Application]
They are commonly used in industrial equipment, machinery, control panels, or other equipment may need external USB ports for configuration,

Specifications

Panel Mount Model USB Adapters:Related Image

Model NumberConnector Type
Front ↔ Back
Mass
(g)
U09-AF-AF-BA (Female) ↔ A (Female)21.0
U09-AF-BF-BA (Female) ↔ B (Female)21.0

Protective Part: Dustproof Cap. Note: Standard inclusion with the main unit
Model NumberCompatible TypesMass
(g)
U09-AF-CAPU09-AF-AF-B1.0
U09-AF-BF-B

More Information

[ M ]Material / Finishing
ItemMaterials
USB ContactPhosphor Bronze
USB ShellBrass
MoldPVC, PE
Dustproof CapPVC

Specifications
Operational EnvironmentTemperature: 0 ~ 50°C
Moisture: 40 ~ 70% RH (No condensation)

Panel Mount Model USB Adapters:Related Image
Part Number
U09-AF-AF-B
U09-AF-BF-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnector type CN2 Connector type front ⇔ back

฿ 329.03

USB SWITCH 1 Piece(s) Available Same day A femaleA (Female) ⇔ A (Female)

฿ 329.03

USB SWITCH 1 Piece(s) Same day B femaleA (Female) ⇔ B (Female)

Loading...

  1. 1

Basic Information

Connector type CN1 A female Features For Inter-Panel Connection