1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (4GOU-D)

CRIMPING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • UL
  • JIS
Part Number :
  • From :
    ฿ 5,940.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● It can be used for wire size 2 mm2 crimp terminals with insulation. It can also be used for competitively priced insertion terminals.

Product Description

Tools for 2 mm2 size wires for insulation crimp terminals. UL/CSA standard products.

Specifications

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (4GOU-D):Related Image

More Information

Specifications
Size (Total Length)
265mm
Weight455g
Part Number
4GOU-D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,940.56

CRIMPING TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Applicable type Insulation Crimp Terminal, Plug-type Connection Terminal Terminal shape Round / Y-Model / Bar-Model / Ring-shaped / Plug-Model Connector Terminal Terminal size(mm2) 2
Product classification Crimping Tool