1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dedicated Crimping Tool, Crimp Terminal, Manual Tools (DS05N)

CRIMPING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • UL
  • CSA
  • Caulking
  • Tin-Plated
Part Number :
  • From :
    ฿ 6,135.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● It can be used for round, Y-model, bar, and ring shaped crimp terminals with insulator sized between 0.3 and 0.5 mm2.
● made by DAIDO SOLDERLESS TERMINAL MFG.CO.,LTD.

Product Description

Manual crimping tools for insulation crimp terminals. UL/CSA standard products.

Specifications

Crimp Terminal, Dedicated Crimping Tool, Manual Tools (DS05N):Related Image

More Information

Specifications
Size (Total Length)
265mm
Weight500g
Part Number
DS05N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,135.07

CRIMPING TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Applicable type Insulation Crimp Terminal Terminal shape Round / Y-Model / Bar-Model / Ring-shaped Terminal size(mm2) 0.3 ~ 0.5
Product classification Crimping Tool

Please check the type/dimensions/specifications of the part DS05N in the Dedicated Crimping Tool, Crimp Terminal, Manual Tools (DS05N) series.