Plug-in Model Pin Terminal, Waterproof Model Female

Caution
Product Description
Plug-in Model Pin Terminal, Waterproof Model Female【100 Pieces Per Package】
It is a terminal connector used in conjunction with a flat male connector, and comes in various sizes.
[Features]
• Compatible electric wire size (AWG): 18-16 and 14
• Compatible electric stranded wire size (mm²): 0.75-1.25 and 2.0
• Rated Voltage (AC): 300V
• Rated Current (AC): 15A (1.25 mm²), 20A (2.0 mm²)
• Ingress Protection level (IP rating): IP57
[Applications]
It is used in conjunction with a flat male connector.
● Female end of the waterproof model, plug-in pin terminal.
● Compliant with IP57 (IEC529).
Rated Current: 15A (1.25 mm2), 20A (2.0 mm2)
Rated Voltage: 300V AC
· Perform crimping with the dedicated tools.
Specifications

| 1 Pack | 100-piece Pack |
| Model | Color |
| PC4009-F-WP | Red |
| PC4020-F-WP | Blue |