1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Plug-in Model Pin Terminal, Waterproof Model Male【100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • For Power Supply
  • For Signal
  • Caulking
  • Tin-Plated
Part Number :
  • From :
    ฿ 892.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Male end of the waterproof model, plug-in pin terminal.
● Compliant with IP57 (IEC529).


Rated Current: 15A (1.25 mm2), 20A (2.0 mm2)
Rated Voltage: 300V AC



· Perform crimping with the dedicated tools.

Product Description

Plug-in Model Pin Terminal, Waterproof Model Male [100 Pieces Per Package]
It is used in conjunction with a female terminal and provides IP57 (IEC529) protection against dust and water.
[Features]
• Compatible electric wire size (AWG): 18-16 and 14
• Compatible electric stranded wire size (mm²): 0.75-1.25 and 2
• Rated Voltage (AC): 300V
• Rated Current : 15A (1.25 mm²), 20A (2.0 mm²)
• Insulation color: Red and blue
[Applications]
It is a equipment for connecting two wires together.

Specifications

Plug-in Model Pin Terminal, Waterproof Model Male:Related Image
 

1 Pack100-piece Pack
 
ModelColor
PC4009-M-WPRed
PC4020-M-WPBlue

 

More Information

Plug-in Model Pin Terminal, Waterproof Model Male:Related Image

External Dimensions and Specifications

ModelColorInsulation MaterialWaterproof PackingApplicable Electric Wire RangeStrip Dimensions
Guideline (mm)
Applicable Crimping Tool
Stranded Wire (mm2)AWGWire Covering OD
PC4009-M-WPRedNylon
UL94V-2
Elastomer0.75-1.2518-16Ø2.6-3.2 mm7-8NH-64
PC4020-M-WPBlue214Ø3.0-3.6 mm

 

Part Number
PC4009-M-WP
PC4020-M-WP
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSConforming wire size
(AWG)
Insulation coating (color)

฿ 930.32

TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 1018-16Red

฿ 892.15

TERMINAL 1 Pack(s)

100 Pieces Per Package

Available Same day 1014Blue

Loading...

  1. 1

Basic Information

Type Insertion Type Connector Series Pin terminal Outer Diameter(mm) 7.4
Overall Length(mm) 22 Features Waterproof Insulation material Nylon
Materials UL94V-2 Terminal type classification M Model Notes Please refer to the catalog for details such as terminal shape and terminal Model.