● Plug-in type connection terminals are used as convenient connection parts for a wide variety of uses such as store-front vending machines, measuring instruments, and FA equipment.
● A simple plug-in structure allows easy connection / disconnection as required.
● Uses the same tools for wiring mounting and crimp connectors. This reduces the number of tools necessary and makes maintenance easier.
Plug-Model Connector Terminal, 110 Series Female (Fitting Part Exposed Model)

Brand :
MISUMI
Caution
Product Description
110 series plug-model terminal made by reliable Japanese manufacturers. CSA standard products. 1 pack contains 100 pieces
● This is a female part for the exposed fitting portion of a plug model terminal for 110 series. It can couple with a 110 series tab terminal.
· Available from 1 pack (100 pieces).
· This product is not waterproof. Avoid using it in places exposed to water.
· Perform crimping with the dedicated tools.
· Male terminal is not available for 110 series. It is for connection to a tab terminal.
Specifications

| 1 Pack | 100-piece Pack |
Plug-in Type Connection Terminals
Features
Common Specifications
Characteristics
| Item | Contents | |||
|---|---|---|---|---|
| Rated Voltage | 300 VAC or less | |||
| Rated Current (A or less) | Connector Type | Wire Size (mm2) | ||
| 0.75 | 1.25 | 2.0 | ||
| 110 Series | 8 | 12 (10)* | - | |
| 187 Series | 10 | 15 (10) | 20 (15) | |
| 250 Series | 10 | 15 (10) | 20 (15) | |
| Pin Terminal | 12 | 15 | 20 | |
| Operating Temperature Range | Vinyl Chloride | -40°C ~ +75°C | ||
| Nylon | -40°C ~ +105°C | |||
Allowable Voltage
| Item | Materials | Finish |
|---|---|---|
| Connector | Brass | Tin-plated |
| Sleeve | Oxygen-Free Copper Tube | Tin-plated |
| Insulator | Vinyl Chloride | UL94V-0 |
| Nylon | UL94V-2 |
