1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulated Crimp Terminal, Waterproof Crimp Ring【100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • For Power Supply
  • For Signal
  • Caulking
  • Nickel-Plated
Part Number :
  • From :
    ฿ 855.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● A widely used, insulated and crimped-model ring that has been waterproofed. It can be adhered after the wires have been butt-joint crimped by heat-shrinking the insulator.


· Available from 1 pack (100 pieces).
· Almost all wires can be used, but the waterproofing effect is not available with the covering materials silicone rubber, glass fiber braid, fluoropolymer
* (FET, TFE, etc.), and fluororubber.
· As it is heat-shrinkable, do not leave in places subject to direct sunlight or near heating equipment.
* fluoropolymer is a registered trademark for fluororesin made by DuPont (USA).

Product Description

Insulated Crimp Terminal, Waterproof Crimp Ring [100 Pieces Per Package]
It is an equipment for connecting two wires together and comes in various sizes.
[Features]
• Compatible electric wire size (AWG): 22-20, 10 and 14
• Representative Standard: 11.5 and 15
• Insulation colors: Transparent yellow and translucent blue
• Insulation material: High density polyethylene
[Applications]
It is a equipment for connecting two wires together.

Specifications

Insulated Crimp Terminal, Waterproof Crimp Ring:Related Image
 

1 Pack100-piece Pack

ModelColor
SB-2218Transparent Yellow
SB-1816Transparent Red
SB-1614Transparent Blue
SB-1210Transparent Yellow

 

More Information

Insulated Crimp Terminal, Waterproof Crimp Ring:Related Image

Insulated Crimp Terminal, Waterproof Crimp Ring:Related Image

External Dimensions Table and Specifications

 
ModelExternal Dimensions (Unit: mm)Insulation Material
Rated Voltage
AC
Operating Temperature
Range
Applicable Electric Wire RangeStrip Dimensions Guideline (mm)Compatible Tool
ABCDStranded Wire (mm2)AWG
SB-22181.42.925.011.5High Density
Polyethylene
600V-40°C
-
+105°C
0.3, 0.522-206-7NH-82
SB-18161.74.337.015.00.75, 1.2518-167-8
SB-16142.35.12.014
SB-12103.46.242.05.51010-11
Part Number
SB-1210
SB-1614
SB-1816
SB-2218
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Terminal type classification

฿ 1,621.94

TERMINAL 1 Pack(s)

100 Pieces Per Package

Available Same day 101510Transparent yellowM Model

฿ 1,298.78

TERMINAL 1 Pack(s)

100 Pieces Per Package

Available Same day 101514Translucent blueF Model

฿ 1,207.77

TERMINAL 1 Pack(s)

100 Pieces Per Package

Available Same day 101518-16Red transparentM Model

฿ 855.48

TERMINAL 1 Pack(s)

100 Pieces Per Package

Available Same day 1011.522-20Transparent yellowF Model

Loading...

  1. 1

Features

● Crimp terminals are wire connection components that are used in a wide range of applications such as electrical engineering as well as domestic electrical appliances, measuring devices, FA control devices etc.
● Available in 2 types: conventional type bare crimp terminals without insulation sheathing, and crimp terminals with insulation sleeves.
● We also offer products with JIS, UL and CSA certification, allowing for use with peace of mind.

Allowable Current

Wire Size Used Terminal
Nominal Number
Allowable current or less (at 30°C)
Single Wire Stranded Wire AWG With rubber vinyl insulated wire Cord
Single Wire Stranded Wire
- 0.08 28 0.08 - - -
- 0.3 26, 24 0.3 - - -
0.8 0.3, 0.5 22, 20 0.5 - - -
1.0, 1.2 0.75, 0.9, 1.25 18, 16 1.25 16 A, 19 A 16 A, 17 A, 19 A 7 A (0.75 mm), 12 A
1.6 2 14 2 27 A 27 A 17 A
2.0 3.5 12 3.5 35 A 37 A 23 A
2.6 5.5 10 5.5 48 A 48 A 35 A
3.2 8 8 8 62 A 62 A -

Allowable Voltage

Bare Crimp Terminal: 600 VAC or less
Insulated Crimp Terminal: 300 VAC or less

Materials

Conductor Component: Oxygen-free Copper (Tin-Plated)
Insulator Component: Refer to product pages

Compatible Wire Size

Refer to product pages.

Crimping Method

Crimping Method

Diagram A

Diagram A
Terminal Nominal
(Note 3)
Wire Size Used Wire Sheath Strip Dimensions (mm)
Stranded Wire (mm2) Single Wire
(Dia. mm)
Wire Conjugation Capacity
(Note 1)
L
(Note 2)
L1 L2
0.08 0.08 - - B + L1 + L2 0.5 ~ 2 0 ~ 1
1.25 0.3, 0.5, 0.75,
0.9, 1.25
0.75 ~ 1.44 0.25 ~ 1.65 B + L1 + L2 0.5 ~ 2 0 ~ 1
2 1.25, 2.0 1.14 ~ 1.82 1.04 ~ 2.63 B + L1 + L2 0.5 ~ 2 0 ~ 1
5.5 3.5, 5.5 1.82 ~ 2.89 2.63 ~ 6.64 B + L1 + L2 0.5 ~ 2 0 ~ 1
8 8 2.89 ~ 3.65 6.64 ~ 10.52 B + L1 + L2 1 ~ 2 0 ~ 2
(Note 1) When 2 or more wires are inserted into terminals for crimping, ensure that the combined total of the wires' cross-sectional area is within the wire conjugation capacity range and is also similar to the terminal nominal.
(Note 2) The calculation method of the L dimension is simply for finding the dimensions of the wire sheath stripping, and is not used to indicate the shape or dimensions after crimping.
(Note 3) For applicable wires at 0.3, use a conductor cross-sectional area close to the terminal nominal. Furthermore, fold back the core wire when crimping thin types such as AWG28.
Also, ensure that the wire stripping dimension complies with the terminal nominal 1.25.

Crimping Guideline

Selection of Crimping Tool

Visual Inspection after Crimping

Basic Information

Type Crimp terminal with insulation Shape Sleeve Features Waterproof
Tip (tongue) shape Matching Materials High-density Polyethylene Notes Please refer to the catalog for details such as terminal shape and terminal Model.