(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insulated Crimp Terminal, Closed End Connector【100 Pieces Per Package】
It is an equipment for wearing on the head of the stripped wire that is not use.
[Features]
• Compatible electric wire size (AWG): 22, 20, 18, 16, 14, 12 and 10
• Compatible electric wire size (mm²): 0.3, 0.5, 0.75, 1.25, 2.0, 3.0 and 5.5
• Representative Standard: JIS (JQ0608005), UL (E74917) and CSA (LR66230)
[Applications]
It is an equipment for wearing on the head of the stripped wire that is not use.
1 Pack | 100-piece Pack |
Model | Color |
CE-1 | Milky White |
CE-2 | |
CE-5 | |
CE-8 |
External Dimensions Table and Specifications
Model | Insulation Material | Rated Voltage | Operating Temperature Range | External Dimensions (Unit: mm) | Weight (g) | Compatible Tool | |||||||
A | B | C | D | E | F | G | H | ||||||
CE-1 | Nylon | 300V | -40°C - +105°C | 2.4 | 7.0 | 0.5 | 5.0 | 6.5 | 20.0 | 9.5 | 0.8 | 0.62 | 7GOU-A |
CE-2 | 3.0 | 7.1 | 5.6 | 7.8 | 9.3 | 0.80 | 8GOU / 7GOU-A | ||||||
CE-5 | 4.0 | 8.1 | 0.8 | 7.3 | 9.4 | 23.0 | 10.5 | 0.9 | 1.46 | 8GOU / 7GOU-A | |||
CE-8 | 5.0 | 9.5 | 1.0 | 9.0 | 10.4 | 28.0 | 11.8 | 2.57 | 8GOU |
Model | Wire Conjugation Range | Reference Wire Size | Wire Size mm2 (AWG) and Possible Bundle Number | |||||||
mm2 | mm2 (AWG) | Count | 0.3 (22) | 0.5 (20) | 0.75 (18) | 1.25 (16) | 2.0 (14) | 3.5 (12) | 5.5 (10) Stranded Wire | |
CE-1 | 0.5-1.25 | 0.3 (22) | 1 | 1-3 | 1-2 | 1 | 1 | - | - | - |
2 | 1-2 | 1 | 1 | - | - | - | - | |||
3 | - | 1 | 1 | - | - | - | - | |||
0.5 (20) | 1 | 1-3 | - | - | - | - | - | - | ||
2 | 1-2 | - | - | - | - | - | - | |||
0.75 (18) | 1 | 1-2 | 1 | 1 | - | - | - | - | ||
1.25 (16) | 1 | 1 | 1 | - | - | - | - | - | ||
CE-2 | 1.0-3.0 | 0.3 (22) | 1 | 3-7 | 2-4 | 1-2 | 1-2 | 1 | - | - |
2 | - | 1-3 | 1-2 | 1 | 1 | - | - | |||
3 | - | 1-3 | 1-2 | 1 | 1 | - | - | |||
0.5 (20) | 1 | 2-6 | 1-4 | 1-2 | 1-2 | 1 | - | - | ||
2 | 1-5 | - | 1-2 | 1 | 1 | - | - | |||
3 | 1-4 | - | 1-2 | 1 | - | - | - | |||
0.75 (18) | 1 | 1-5 | 1-3 | 1-2 | 1 | 1 | - | - | ||
2 | 1-4 | 1-2 | 1 | 1 | - | - | - | |||
3 | 1-2 | 1 | - | - | - | - | - | |||
1.25 (16) | 1 | 1-4 | 1-2 | 1-2 | 1 | - | - | - | ||
2.0 (14) | 1 | 1-2 | 1 | 1 | - | - | - | - | ||
CE-5 | 2.5-6.0 | 0.3 (22) | 1 | 7-9 | 5-9 | 3-6 | 2-3 | 2 | 1 | 1 |
2 | - | 4-8 | 3-6 | 2-3 | 1 | 1 | - | |||
3 | - | 4-7 | 3-5 | 2 | 1 | 1 | - | |||
0.5 (20) | 1 | 7-8 | 4-7 | 3-5 | 2-3 | 1-2 | 1 | 1 | ||
2 | 5-7 | - | 2-4 | 1-2 | 1-2 | 1 | - | |||
3 | 3-5 | - | 2-3 | 1-2 | 1-2 | 1 | - | |||
0.75 (18) | 1 | 6-8 | 4-7 | 2-4 | 2-3 | 1-2 | 1 | - | ||
2 | 4-6 | 1-5 | - | 1-2 | 1-2 | 1 | - | |||
3 | 1-5 | 1-3 | - | 1-2 | 1 | 1 | - | |||
1.25 (16) | 1 | 5-8 | 3-4 | 2-4 | 1-2 | 1-2 | 1 | - | ||
2 | 1-6 | 1-3 | 1-2 | - | 1 | - | - | |||
3 | 1-5 | 1-2 | 1-2 | - | - | - | - | |||
2.0 (14) | 1 | 2-7 | 1-4 | 1-4 | 1-2 | 1-2 | 1 | - | ||
3.5 (12) | 1 | 1-6 | 1-4 | 1-2 | 1 | 1 | - | - | ||
CE-8 | 4.0-9.0 | 0.5 (20) | 1 | - | 7-12 | 5-8 | 3-4 | 2-3 | 1-2 | 1 |
2 | - | - | 4-7 | 2-4 | 2-3 | 1-2 | 1 | |||
3 | - | - | 4-7 | 2-4 | 2 | 1 | 1 | |||
4 | - | - | 3-6 | 1-3 | 1-2 | 1 | 1 | |||
5 | - | - | 2-5 | 1-3 | 1-2 | 1 | 1 | |||
6 | - | - | 2-4 | 1-2 | 1 | 1 | 1 | |||
0.75 (18) | 1 | - | 7-11 | 5-8 | 3-4 | 2-3 | 1-2 | 1 | ||
2 | - | 5-10 | - | 2-4 | 2 | 1-2 | 1 | |||
3 | - | 4-9 | - | 2-3 | 1-2 | 1 | 1 | |||
4 | - | 2-8 | - | 1-2 | 1-2 | 1 | 1 | |||
5 | - | 1-6 | - | 1-2 | 1 | 1 | - | |||
1.25 (16) | 1 | - | 7-11 | 4-8 | 3-4 | 2 | 1 | 1 | ||
2 | - | 5-10 | 2-6 | - | 1-2 | 1 | - | |||
3 | - | 1-7 | 1-4 | - | 1-2 | 1 | - | |||
4 | - | 1-6 | 1-3 | - | 1-2 | 1 | - | |||
2.0 (14) | 1 | - | 7-10 | 3-7 | 2-4 | 1-2 | 1 | 1 | ||
2 | - | 1-8 | 1-4 | 1-2 | - | 1 | - | |||
3 | - | 1-5 | 1-2 | 1-2 | - | - | - | |||
3.5 (12) | 1 | - | 1-8 | 1-5 | 1-2 | 1 | 1 | 1 | ||
2 | - | 1-2 | 1-2 | 1 | 1 | - | - | |||
5.5 (10) Stranded Wire | 1 | - | 1-5 | 1-4 | 1-3 | 1 | 1 | - |
Part Number |
---|
CE-1 |
CE-2 |
CE-5 |
CE-8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Wire conjugation range (mm2) | Terminal type classification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 216.39 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 10 | 2.4 | 5 | 20 | 22-16 | 0.5 ~ 1.25 | M Model | |
฿ 236.13 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 3 | 5.6 | 20 | 22-14 | 1.0 ~ 3.0 | F Model | |
฿ 388.26 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 4 | 7.3 | 23 | 22-12 | 2.5 ~ 6.0 | M Model | ||
฿ 813.68 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 10 | 5 | 9 | 28 | 20-10 | 4.0 ~ 9.0 | F Model |
Loading...
Features
● Crimp terminals are wire connection components that are used in a wide range of applications such as electrical engineering as well as domestic electrical appliances, measuring devices, FA control devices etc.Allowable Current
Wire Size Used | Terminal Nominal Number |
Allowable current or less (at 30°C) | ||||
---|---|---|---|---|---|---|
Single Wire | Stranded Wire | AWG | With rubber vinyl insulated wire | Cord | ||
Single Wire | Stranded Wire | |||||
- | 0.08 | 28 | 0.08 | - | - | - |
- | 0.3 | 26, 24 | 0.3 | - | - | - |
0.8 | 0.3, 0.5 | 22, 20 | 0.5 | - | - | - |
1.0, 1.2 | 0.75, 0.9, 1.25 | 18, 16 | 1.25 | 16 A, 19 A | 16 A, 17 A, 19 A | 7 A (0.75 mm), 12 A |
1.6 | 2 | 14 | 2 | 27 A | 27 A | 17 A |
2.0 | 3.5 | 12 | 3.5 | 35 A | 37 A | 23 A |
2.6 | 5.5 | 10 | 5.5 | 48 A | 48 A | 35 A |
3.2 | 8 | 8 | 8 | 62 A | 62 A | - |
Allowable Voltage
Bare Crimp Terminal: 600 VAC or lessMaterials
Conductor Component: Oxygen-free Copper (Tin-Plated)Compatible Wire Size
Refer to product pages.Crimping Method
Diagram A
Terminal Nominal (Note 3) |
Wire Size Used | Wire Sheath Strip Dimensions (mm) | ||||
---|---|---|---|---|---|---|
Stranded Wire (mm2) | Single Wire (Dia. mm) |
Wire Conjugation Capacity (Note 1) |
L (Note 2) |
L1 | L2 | |
0.08 | 0.08 | - | - | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
1.25 | 0.3, 0.5, 0.75, 0.9, 1.25 |
0.75 ~ 1.44 | 0.25 ~ 1.65 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
2 | 1.25, 2.0 | 1.14 ~ 1.82 | 1.04 ~ 2.63 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
5.5 | 3.5, 5.5 | 1.82 ~ 2.89 | 2.63 ~ 6.64 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
8 | 8 | 2.89 ~ 3.65 | 6.64 ~ 10.52 | B + L1 + L2 | 1 ~ 2 | 0 ~ 2 |
Crimping Guideline
Selection of Crimping Tool
Visual Inspection after Crimping
Type | Crimp terminal with insulation | Shape | Enclosed type | Insulation material | Nylon |
---|---|---|---|---|---|
Representative Standard | UL / JIS / CSA | Notes | Please refer to the catalog for details such as terminal shape and terminal Model. |
How can we improve?
How can we improve?