1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulated Crimp Terminal, Superposition-Model Crimp Ring【100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • CSA
  • For Power Supply
  • For Signal
  • Caulking
  • Tin-Plated
Part Number :
  • From :
    ฿ 392.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● CSA (LR66230) certified high quality insulated crimping ring. Crimped wires overlapped from both directions. (No Standard for BVP-0.5)

· Available from 1 pack (100 pieces).

Product Description

Superposition Model Crimp Ring with Bidirectional Wires. 1 pack contains 100 pieces

Specifications

Insulated Crimp Terminal, Superposition-Model Crimp Ring:Related Image
 

1 Pack100-piece Pack
 
ModelColor
BVP-0.5Yellow
BVP-1.25Red
BVP-2Blue
BVP-5.5Yellow

 

More Information

Insulated Crimp Terminal, Superposition-Model Crimp Ring:Related Image

External Dimensions Table and Applicable Wires

ModelColorInsulation MaterialRated Voltage
(AC)
Operating Temperature
Range
External Dimensions (Unit: mm)Applicable Electric Wire RangeWeight
(g)
Compatible Tool
ABCStranded Wire (mm2)AWG Size
BVP-0.5YellowHard Vinyl Chloride
Vinyl
300V-40°C
-
+75°C
3.27.517.50.3-0.522-200.344DS05N
BVP-1.25Red4.18.016.00.5-1.6520-160.723NH-32
BVP-2Blue4.71.04-2.6316-140.821
BVP-5.5Yellow6.48.520.02.63-6.6412-101.482NH-13

 

Part Number
BVP-0.5
BVP-1.25
BVP-2
BVP-5.5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Representative Standard Terminal type classification

฿ 392.13

TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 103.217.522-20Yellow-M Model

฿ 399.87

TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 104.11620-16RedCSAF Model

฿ 411.87

TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 104.71616-14BlueCSAM Model

฿ 612.39

TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 106.42012-10YellowCSAF Model

Loading...

  1. 1

Features

● Crimp terminals are wire connection components that are used in a wide range of applications such as electrical engineering as well as domestic electrical appliances, measuring devices, FA control devices etc.
● Available in 2 types: conventional type bare crimp terminals without insulation sheathing, and crimp terminals with insulation sleeves.
● We also offer products with JIS, UL and CSA certification, allowing for use with peace of mind.

Allowable Current

Wire Size Used Terminal
Nominal Number
Allowable current or less (at 30°C)
Single Wire Stranded Wire AWG With rubber vinyl insulated wire Cord
Single Wire Stranded Wire
- 0.08 28 0.08 - - -
- 0.3 26, 24 0.3 - - -
0.8 0.3, 0.5 22, 20 0.5 - - -
1.0, 1.2 0.75, 0.9, 1.25 18, 16 1.25 16 A, 19 A 16 A, 17 A, 19 A 7 A (0.75 mm), 12 A
1.6 2 14 2 27 A 27 A 17 A
2.0 3.5 12 3.5 35 A 37 A 23 A
2.6 5.5 10 5.5 48 A 48 A 35 A
3.2 8 8 8 62 A 62 A -

Allowable Voltage

Bare Crimp Terminal: 600 VAC or less
Insulated Crimp Terminal: 300 VAC or less

Materials

Conductor Component: Oxygen-free Copper (Tin-Plated)
Insulator Component: Refer to product pages

Compatible Wire Size

Refer to product pages.

Crimping Method

Crimping Method

Diagram A

Diagram A
Terminal Nominal
(Note 3)
Wire Size Used Wire Sheath Strip Dimensions (mm)
Stranded Wire (mm2) Single Wire
(Dia. mm)
Wire Conjugation Capacity
(Note 1)
L
(Note 2)
L1 L2
0.08 0.08 - - B + L1 + L2 0.5 ~ 2 0 ~ 1
1.25 0.3, 0.5, 0.75,
0.9, 1.25
0.75 ~ 1.44 0.25 ~ 1.65 B + L1 + L2 0.5 ~ 2 0 ~ 1
2 1.25, 2.0 1.14 ~ 1.82 1.04 ~ 2.63 B + L1 + L2 0.5 ~ 2 0 ~ 1
5.5 3.5, 5.5 1.82 ~ 2.89 2.63 ~ 6.64 B + L1 + L2 0.5 ~ 2 0 ~ 1
8 8 2.89 ~ 3.65 6.64 ~ 10.52 B + L1 + L2 1 ~ 2 0 ~ 2
(Note 1) When 2 or more wires are inserted into terminals for crimping, ensure that the combined total of the wires' cross-sectional area is within the wire conjugation capacity range and is also similar to the terminal nominal.
(Note 2) The calculation method of the L dimension is simply for finding the dimensions of the wire sheath stripping, and is not used to indicate the shape or dimensions after crimping.
(Note 3) For applicable wires at 0.3, use a conductor cross-sectional area close to the terminal nominal. Furthermore, fold back the core wire when crimping thin types such as AWG28.
Also, ensure that the wire stripping dimension complies with the terminal nominal 1.25.

Crimping Guideline

Selection of Crimping Tool

Visual Inspection after Crimping

Basic Information

Type Crimp terminal with insulation Shape Sleeve Insulation material Vinyl
Tip (tongue) shape Overlapping Model Materials PVC Notes Please refer to the catalog for details such as terminal shape and terminal Model.