Insulated Crimp Terminal, Exclusive Bar

Brand :
MISUMI

Caution

    Product Description

    Cord-end sleeve (Single) [100 Pieces Per Package]
    It is equipment used for connecting wires to a terminal to help prevent the wire from splitting and comes in various sizes.
    [Features]
    • Compatible electric wire size (AWG): 16, 18 and 20
    • Compatible electric wire section area (mm²): 0.25, 0.34, 0.5, 0.75, 1 and 1.5
    • Mounting hole diameter (mm.): 3.2, 3.7, 4.3, 5.3, 6.4 and 8.4
    • The product supports the standard: DIN
    • Insulation color: Red, white and black
    [Applications]
    This tool is used to connect wires to terminals in electrical maintenance tasks


    ● The bar terminal with a plastic insulating collar is made of soft electrolytic copper that has been tin-plated.
    ● The feature of this bar terminal is that when there is close contact at the connecting point, the insulation safety is enhanced and the stranded wire will not unravel.
    ● With a plastic insulating collar / Compliant with DIN46 228 Article 4


    · This terminal is intended to bundle stranded wires into a single wire and is not designed to crimp fix electric wires and terminals strongly.

    Specifications

    Insulated Crimp Terminal, Exclusive Bar:Related Image
     

    1 Pack100-piece Pack

    Features

    ● Crimp terminals are wire connection components that are used in a wide range of applications such as electrical engineering as well as domestic electrical appliances, measuring devices, FA control devices etc.
    ● Available in 2 types: conventional type bare crimp terminals without insulation sheathing, and crimp terminals with insulation sleeves.
    ● We also offer products with JIS, UL and CSA certification, allowing for use with peace of mind.

    Allowable Current

    Wire Size Used Terminal
    Nominal Number
    Allowable current or less (at 30°C)
    Single Wire Stranded Wire AWG With rubber vinyl insulated wire Cord
    Single Wire Stranded Wire
    - 0.08 28 0.08 - - -
    - 0.3 26, 24 0.3 - - -
    0.8 0.3, 0.5 22, 20 0.5 - - -
    1.0, 1.2 0.75, 0.9, 1.25 18, 16 1.25 16 A, 19 A 16 A, 17 A, 19 A 7 A (0.75 mm), 12 A
    1.6 2 14 2 27 A 27 A 17 A
    2.0 3.5 12 3.5 35 A 37 A 23 A
    2.6 5.5 10 5.5 48 A 48 A 35 A
    3.2 8 8 8 62 A 62 A -

    Allowable Voltage

    Bare Crimp Terminal: 600 VAC or less
    Insulated Crimp Terminal: 300 VAC or less

    Materials

    Conductor Component: Oxygen-free Copper (Tin-Plated)
    Insulator Component: Refer to product pages

    Compatible Wire Size

    Refer to product pages.

    Crimping Method

    Crimping Method

    Diagram A

    Diagram A
    Terminal Nominal
    (Note 3)
    Wire Size Used Wire Sheath Strip Dimensions (mm)
    Stranded Wire (mm2) Single Wire
    (Dia. mm)
    Wire Conjugation Capacity
    (Note 1)
    L
    (Note 2)
    L1 L2
    0.08 0.08 - - B + L1 + L2 0.5 ~ 2 0 ~ 1
    1.25 0.3, 0.5, 0.75,
    0.9, 1.25
    0.75 ~ 1.44 0.25 ~ 1.65 B + L1 + L2 0.5 ~ 2 0 ~ 1
    2 1.25, 2.0 1.14 ~ 1.82 1.04 ~ 2.63 B + L1 + L2 0.5 ~ 2 0 ~ 1
    5.5 3.5, 5.5 1.82 ~ 2.89 2.63 ~ 6.64 B + L1 + L2 0.5 ~ 2 0 ~ 1
    8 8 2.89 ~ 3.65 6.64 ~ 10.52 B + L1 + L2 1 ~ 2 0 ~ 2
    (Note 1) When 2 or more wires are inserted into terminals for crimping, ensure that the combined total of the wires' cross-sectional area is within the wire conjugation capacity range and is also similar to the terminal nominal.
    (Note 2) The calculation method of the L dimension is simply for finding the dimensions of the wire sheath stripping, and is not used to indicate the shape or dimensions after crimping.
    (Note 3) For applicable wires at 0.3, use a conductor cross-sectional area close to the terminal nominal. Furthermore, fold back the core wire when crimping thin types such as AWG28.
    Also, ensure that the wire stripping dimension complies with the terminal nominal 1.25.

    Crimping Guideline

    Selection of Crimping Tool

    Visual Inspection after Crimping

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat