(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insulated Crimp Terminal, Y Shape [100 Pieces Per Package]
There are many sizes of this equipment available for connecting wires to a terminal.
[Features]
• Compatible electric wire size (AWG): 26-24, 20-16, 16-14 and 12-10
• Compatible electric stranded wire size (mm²): 0.1-0.3 ,0.5-1.65, 1.04-2.63 and 2.63-6.64
• Rated Voltage (AC): 300V
• Withstand Voltage (AC): 3000V
• Representative Standard: UL E74917 and CSA LR66230
[Applications]
It is used for connecting the wire and electric components.
1 Pack | 100-piece Pack |
Model Number | Color | Applicable Electric Wire Range | |
Stranded Wire (mm2) | AWG Size | ||
BVF0.3-3YE | Yellow | 0.1-0.3 | 26-24 |
BVF1.25-3RE | Red | 0.5-1.65 | 20-16 |
BVF1.25-3GR | Green | ||
BVF1.25-3.5RE | Red | ||
BVF1.25-3.5GR | Green | ||
BVF1.25-4RE | Red | ||
BVF1.25-4GR | Green | ||
BVF1.25-5RE | Red | ||
BVF1.25-5GR | Green | ||
BVF2-3.5BU | Blue | 1.04-2.63 | 16-14 |
BVF2-3.5GR | Green | ||
BVF2-4BU | Blue | ||
BVF2-4GR | Green | ||
BVF2-5BU | Blue | ||
BVF2-5GR | Green | ||
BVF5.5-4YE | Yellow | 2.63-6.64 | 12-10 |
BVF5.5-4GR | Green | ||
BVF5.5-5YE | Yellow | ||
BVF5.5-5GR | Green | ||
BVF5.5-6YE | Yellow | ||
BVF5.5-6GR | Green |
External Dimensions Table and Specifications
Model Number | Insulation Material | Rated Voltage (AC) | Withstand Voltage (AC) | Operating Temperature Range | External Dimensions (Unit: mm) | Weight (g) | Compatible Tool | |||||||
A | B | C | D | E | F | G | Sheet Thickness | |||||||
BVF0.3-3 | Hard Vinyl Chloride | 300V | 3000V | -40°C - + 75°C | 3.2 | 5.2 | 3.2 | 5.9 | 9.0 | 12.5 | 17.5 | 0.65 | 0.372 | DS05N |
BVF1.25-3 | 6.0 | 4.1 | 4.4 | 14.2 | 18.7 | 0.8 | 0.606 | NH32 | ||||||
BVF1.25-3.5 | 3.7 | 0.579 | ||||||||||||
BVF1.25-4 | 4.3 | 7.0 | 6.5 | 16.2 | 20.7 | 0.699 | ||||||||
BVF1.25-5 | 5.3 | 8.0 | 7.0 | 16.8 | 21.3 | 0.713 | ||||||||
BVF2-3.5 | 3.7 | 6.5 | 4.7 | 6.0 | 15.8 | 20.3 | 0.789 | |||||||
BVF2-4 | 4.3 | 6.9 | 7.2 | 16.2 | 20.7 | 0.824 | ||||||||
BVF2-5 | 5.3 | 8.5 | 8.5 | 17.2 | 21.7 | 0.951 | ||||||||
BVF5.5-4 | 4.3 | 8.5 | 7.2 | 18.0 | 25.2 | 1.670 | ||||||||
BVF5.5-5 | 5.3 | 9.0 | 6.4 | 8.5 | 13.5 | 19.0 | 26.2 | 1.0 | 1.718 | NH13 | ||||
BVF5.5-6 | 6.4 | 12.5 | 10.5 | 23.5 | 30.7 | 2.188 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Representative Standard | Terminal type classification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 364.65 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 3.2 | 5.2 | 17.5 | 26-24 | Yellow | UL | F Model | |
฿ 315.87 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 10 | 3.2 | 6 | 18.7 | 20-16 | Green | UL / CSA | M Model | |
฿ 315.87 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 10 | 3.2 | 6 | 18.7 | 20-16 | Red | UL / CSA | F Model | |
฿ 315.87 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 10 | 3.7 | 6 | 18.7 | 20-16 | Green | UL / CSA | M Model | |
฿ 315.87 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 3.7 | 6 | 18.7 | 20-16 | Red | UL / CSA | F Model | ||
฿ 315.87 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 4.3 | 7 | 20.7 | 20-16 | Green | UL / CSA | M Model | ||
฿ 315.87 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 4.3 | 7 | 20.7 | 20-16 | Red | UL / CSA | F Model | |
฿ 315.87 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 5.3 | 8 | 21.3 | 20-16 | Green | UL / CSA | M Model | |
฿ 315.87 ฿ 173.22 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 5.3 | 8 | 21.3 | 20-16 | Red | UL / CSA | F Model | ||
฿ 331.35 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 10 | 3.7 | 6.5 | 20.3 | 16-14 | Blue | UL / CSA | M Model | |
฿ 331.35 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 3.7 | 6.5 | 20.3 | 16-14 | Green | UL / CSA | F Model | ||
฿ 331.35 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 10 | 4.3 | 6.9 | 20.7 | 16-14 | Blue | UL / CSA | M Model | |
฿ 331.35 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 4.3 | 6.9 | 20.7 | 16-14 | Green | UL / CSA | F Model | |
฿ 333.29 ฿ 166.88 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 5.3 | 8.5 | 21.7 | 16-14 | Blue | UL / CSA | M Model | ||
฿ 333.29 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 5.3 | 8.5 | 21.7 | 16-14 | Green | UL / CSA | F Model | |
฿ 534.58 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 4.3 | 8.5 | 25.2 | 12-10 | Green | UL / CSA | M Model | |
฿ 534.58 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 4.3 | 8.5 | 25.2 | 12-10 | Yellow | UL / CSA | F Model | |
฿ 534.58 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 5.3 | 9 | 26.2 | 12-10 | Green | UL / CSA | M Model | |
฿ 534.58 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 5.3 | 9 | 26.2 | 12-10 | Yellow | UL / CSA | F Model | |
฿ 602.71 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 6.4 | 12.5 | 30.7 | 12-10 | Green | UL / CSA | M Model | |
฿ 602.71 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 6.4 | 12.5 | 30.7 | 12-10 | Yellow | UL / CSA | F Model |
Loading...
Features
● Crimp terminals are wire connection components that are used in a wide range of applications such as electrical engineering as well as domestic electrical appliances, measuring devices, FA control devices etc.Allowable Current
Wire Size Used | Terminal Nominal Number |
Allowable current or less (at 30°C) | ||||
---|---|---|---|---|---|---|
Single Wire | Stranded Wire | AWG | With rubber vinyl insulated wire | Cord | ||
Single Wire | Stranded Wire | |||||
- | 0.08 | 28 | 0.08 | - | - | - |
- | 0.3 | 26, 24 | 0.3 | - | - | - |
0.8 | 0.3, 0.5 | 22, 20 | 0.5 | - | - | - |
1.0, 1.2 | 0.75, 0.9, 1.25 | 18, 16 | 1.25 | 16 A, 19 A | 16 A, 17 A, 19 A | 7 A (0.75 mm), 12 A |
1.6 | 2 | 14 | 2 | 27 A | 27 A | 17 A |
2.0 | 3.5 | 12 | 3.5 | 35 A | 37 A | 23 A |
2.6 | 5.5 | 10 | 5.5 | 48 A | 48 A | 35 A |
3.2 | 8 | 8 | 8 | 62 A | 62 A | - |
Allowable Voltage
Bare Crimp Terminal: 600 VAC or lessMaterials
Conductor Component: Oxygen-free Copper (Tin-Plated)Compatible Wire Size
Refer to product pages.Crimping Method
Diagram A
Terminal Nominal (Note 3) |
Wire Size Used | Wire Sheath Strip Dimensions (mm) | ||||
---|---|---|---|---|---|---|
Stranded Wire (mm2) | Single Wire (Dia. mm) |
Wire Conjugation Capacity (Note 1) |
L (Note 2) |
L1 | L2 | |
0.08 | 0.08 | - | - | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
1.25 | 0.3, 0.5, 0.75, 0.9, 1.25 |
0.75 ~ 1.44 | 0.25 ~ 1.65 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
2 | 1.25, 2.0 | 1.14 ~ 1.82 | 1.04 ~ 2.63 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
5.5 | 3.5, 5.5 | 1.82 ~ 2.89 | 2.63 ~ 6.64 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
8 | 8 | 2.89 ~ 3.65 | 6.64 ~ 10.52 | B + L1 + L2 | 1 ~ 2 | 0 ~ 2 |
Crimping Guideline
Selection of Crimping Tool
Visual Inspection after Crimping
Type | Crimp terminal with insulation | Shape | Y-type | Insulation material | Vinyl |
---|---|---|---|---|---|
Materials | PVC | Notes | Please refer to the catalog for details such as terminal shape and terminal Model. |
How can we improve?
How can we improve?