(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bare Crimp Terminal Butt Model Crimp Ring [100 Pieces Per Package]
There are many sizes of this equipment available for connecting wires to a terminal.
[Features]
• Compatible electric wire size (AWG): 24-20, 22-16, 16-14, and 12-10
• Compatible electric stranded wire size (mm²): 0.2-0.5, 0.25-1.65, 0.25-1.65, 1.04-2.63 and 2.63-6.64
• Length (mm): 12 and 15
• Representative Standard: JIS(JQ0608004), UL (E74917) and CSA (LR66230)
[Applications]
These connectors are used for connecting wires in electrical maintenance
1 Pack | 100-piece Pack |
External Dimensions Table and Applicable Wires
Model | External Dimensions (Unit: mm) | Compatible Electric Wire Size | Weight (g) | Compatible Tool | ||||
A | B | C | D | Stranded Wire (mm2) | AWG | |||
B-0.5 | 12.0 | 1.3 | 2.3 | 0.50 | 0.2-0.5 | 24-20 | 0.311 | DS031 |
B-1.25 | 15.0 | 1.7 | 3.3 | 0.75 | 0.25-1.65 | 22-16 | 0.855 | NH-1 |
B-2 | 2.3 | 4.1 | 0.80 | 1.04-2.63 | 16-14 | 1.123 | ||
B-5.5 | 3.4 | 5.4 | 1.00 | 2.63-6.64 | 12-10 | 1.927 |
Part Number |
---|
B-0.5 |
B-1.25 |
B-2 |
B-5.5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Representative Standard | Terminal type classification |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 187.35 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 10 | 1.3 | 12 | 24-20 | UL | M Model | |
฿ 278.71 ฿ 114.38 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 1.7 | 15 | 22-16 | UL / JIS / CSA | F Model | ||
฿ 316.26 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 10 | 2.3 | 15 | 16-14 | UL / JIS / CSA | M Model | |
฿ 401.81 | TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 3.4 | 15 | 12-10 | UL / JIS / CSA | F Model |
Loading...
Features
● Crimp terminals are wire connection components that are used in a wide range of applications such as electrical engineering as well as domestic electrical appliances, measuring devices, FA control devices etc.Allowable Current
Wire Size Used | Terminal Nominal Number |
Allowable current or less (at 30°C) | ||||
---|---|---|---|---|---|---|
Single Wire | Stranded Wire | AWG | With rubber vinyl insulated wire | Cord | ||
Single Wire | Stranded Wire | |||||
- | 0.08 | 28 | 0.08 | - | - | - |
- | 0.3 | 26, 24 | 0.3 | - | - | - |
0.8 | 0.3, 0.5 | 22, 20 | 0.5 | - | - | - |
1.0, 1.2 | 0.75, 0.9, 1.25 | 18, 16 | 1.25 | 16 A, 19 A | 16 A, 17 A, 19 A | 7 A (0.75 mm), 12 A |
1.6 | 2 | 14 | 2 | 27 A | 27 A | 17 A |
2.0 | 3.5 | 12 | 3.5 | 35 A | 37 A | 23 A |
2.6 | 5.5 | 10 | 5.5 | 48 A | 48 A | 35 A |
3.2 | 8 | 8 | 8 | 62 A | 62 A | - |
Allowable Voltage
Bare Crimp Terminal: 600 VAC or lessMaterials
Conductor Component: Oxygen-free Copper (Tin-Plated)Compatible Wire Size
Refer to product pages.Crimping Method
Diagram A
Terminal Nominal (Note 3) |
Wire Size Used | Wire Sheath Strip Dimensions (mm) | ||||
---|---|---|---|---|---|---|
Stranded Wire (mm2) | Single Wire (Dia. mm) |
Wire Conjugation Capacity (Note 1) |
L (Note 2) |
L1 | L2 | |
0.08 | 0.08 | - | - | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
1.25 | 0.3, 0.5, 0.75, 0.9, 1.25 |
0.75 ~ 1.44 | 0.25 ~ 1.65 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
2 | 1.25, 2.0 | 1.14 ~ 1.82 | 1.04 ~ 2.63 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
5.5 | 3.5, 5.5 | 1.82 ~ 2.89 | 2.63 ~ 6.64 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
8 | 8 | 2.89 ~ 3.65 | 6.64 ~ 10.52 | B + L1 + L2 | 1 ~ 2 | 0 ~ 2 |
Crimping Guideline
Selection of Crimping Tool
Visual Inspection after Crimping
Type | Bare crimp terminal | Shape | Sleeve | Tip (tongue) shape | Matching |
---|---|---|---|---|---|
Notes | Please refer to the catalog for details such as terminal shape and terminal Model. |
How can we improve?
How can we improve?