Stripped Crimp Terminal Y Shape

Caution
Product Description
Stripped Crimp Terminal Y Shape [100-1,000 Pieces Per Package]
There are many sizes of this equipment available for connecting wires to a terminal.
[Features]
• Compatible electric wire size (AWG): 28, 26-24, 22-16, 16-14, and 12-10
• Compatible electric stranded wire size (mm²): 0.08, 0.1-0.3, 0.25-1.65, 1.04-2.63 and 2.63-6.64
• Compatible electric single wire size (mm): 0.32-0.6, 0.57-1.44, 1.14-1.82 and 1.82-2.89
• Representative Standard: UL / CSA
[Applications]
This is used to connect wires to machines and other electrical equipment, such as breakers and control panel.
● Our original and innovative 0.08-3 and 0.08-V3.5 can save 45% of wiring costs (our measurement value) by eliminating the need for wire folding.
● Most commonly used Y-model crimp terminals without insulation.
● Daido Solderless Terminal Mfg. Co., Ltd.: UL E74917 CSA LR66230
J.S.T. Mfg. Co., Ltd: UL E42024 CSA LR20812
The F0.3-3 has only acquired UL.
· Perform crimping with the dedicated crimping tools.
· Available from 1 pack (100 pieces) or by the box.
Specifications

Box sales available
| 1 Pack | 100-piece Pack |
| Model | Pack Product Q'ty / Carton | Boxed Product Q'ty / Carton |
| F0.08-3 | 100 Pieces | 1000 Pieces |
| F0.08-V3.5 | ||
| F0.3-3 | ||
| F1.25-M3 | ||
| F1.25-3 | ||
| F1.25-V3.5 | ||
| F1.25-L3.5 | ||
| F1.25-3.5 | ||
| F1.25-C3.5 | ||
| F1.25-4 | ||
| F1.25-5 | ||
| F2-3 | ||
| F2-S3.5 | ||
| F2-3.5 | ||
| F2-4 | ||
| F2-5 | ||
| F5.5-4 | 500 Pieces | |
| F5.5-5 | ||
| F5.5-6 |
| Model | Pack Product Q'ty / Carton | Boxed Product Q'ty / Carton |
| 1.25-C3.5A-BOX | Not specified | 1000 Pieces |
Features
● Crimp terminals are wire connection components that are used in a wide range of applications such as electrical engineering as well as domestic electrical appliances, measuring devices, FA control devices etc.● Available in 2 types: conventional type bare crimp terminals without insulation sheathing, and crimp terminals with insulation sleeves.
● We also offer products with JIS, UL and CSA certification, allowing for use with peace of mind.
Allowable Current
| Wire Size Used | Terminal Nominal Number | Allowable current or less (at 30°C) | ||||
|---|---|---|---|---|---|---|
| Single Wire | Stranded Wire | AWG | With rubber vinyl insulated wire | Cord | ||
| Single Wire | Stranded Wire | |||||
| - | 0.08 | 28 | 0.08 | - | - | - |
| - | 0.3 | 26, 24 | 0.3 | - | - | - |
| 0.8 | 0.3, 0.5 | 22, 20 | 0.5 | - | - | - |
| 1.0, 1.2 | 0.75, 0.9, 1.25 | 18, 16 | 1.25 | 16 A, 19 A | 16 A, 17 A, 19 A | 7 A (0.75 mm), 12 A |
| 1.6 | 2 | 14 | 2 | 27 A | 27 A | 17 A |
| 2.0 | 3.5 | 12 | 3.5 | 35 A | 37 A | 23 A |
| 2.6 | 5.5 | 10 | 5.5 | 48 A | 48 A | 35 A |
| 3.2 | 8 | 8 | 8 | 62 A | 62 A | - |
Allowable Voltage
Bare Crimp Terminal: 600 VAC or lessInsulated Crimp Terminal: 300 VAC or less
Materials
Conductor Component: Oxygen-free Copper (Tin-Plated)Insulator Component: Refer to product pages
Compatible Wire Size
Refer to product pages.Crimping Method

Diagram A

| Terminal Nominal (Note 3) | Wire Size Used | Wire Sheath Strip Dimensions (mm) | ||||
|---|---|---|---|---|---|---|
| Stranded Wire (mm2) | Single Wire (Dia. mm) | Wire Conjugation Capacity (Note 1) | L (Note 2) | L1 | L2 | |
| 0.08 | 0.08 | - | - | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
| 1.25 | 0.3, 0.5, 0.75, 0.9, 1.25 | 0.75 ~ 1.44 | 0.25 ~ 1.65 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
| 2 | 1.25, 2.0 | 1.14 ~ 1.82 | 1.04 ~ 2.63 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
| 5.5 | 3.5, 5.5 | 1.82 ~ 2.89 | 2.63 ~ 6.64 | B + L1 + L2 | 0.5 ~ 2 | 0 ~ 1 |
| 8 | 8 | 2.89 ~ 3.65 | 6.64 ~ 10.52 | B + L1 + L2 | 1 ~ 2 | 0 ~ 2 |
(Note 2) The calculation method of the L dimension is simply for finding the dimensions of the wire sheath stripping, and is not used to indicate the shape or dimensions after crimping.
(Note 3) For applicable wires at 0.3, use a conductor cross-sectional area close to the terminal nominal. Furthermore, fold back the core wire when crimping thin types such as AWG28.
Also, ensure that the wire stripping dimension complies with the terminal nominal 1.25.
Crimping Guideline

Selection of Crimping Tool

Visual Inspection after Crimping
