(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
European Standard, Terminal Block for High Currents (76 A)
Model Number | Number of Poles | Rating Voltage |
G5-2 | 2 | 500V |
G5-3 | 3 | |
G5-4 | 4 | |
G5-6 | 6 | |
G5-12 | 12 | |
G10-2 | 2 | 800V |
G10-3 | 3 | |
G10-4 | 4 | |
G10-5 | 5 |
Rating
■ G5-2, 3, 4, 6, 12
Standard | Rated Voltage | Rated Current | Compatible Wire Size | ||
Solid Wire (mm2) | Stranded Wire (mm2) | AWG Size | |||
IEC Standard | 500V | 32A | 0.2 ~ 4 | 0.2 ~ 4 | AWG24 ~ 12 |
UL Standard | 250V | 30A | — | — | AWG26 ~ 10 |
Standard | Rated Voltage | Rated Current | Compatible Wire Size | ||
Solid Wire (mm2) | Stranded Wire (mm2) | AWG Size | |||
IEC Standard | 800V | 76A | 0.5 ~ 16 | 0.5 ~ 10 | AWG20 ~ 6 |
UL Standard | 600V | 65A | — | — | AWG24 ~ 6 |
Model Number | Metal Parts | Insulation Material | ||
Charger Metal Parts | Surface Treatment | Insulation Material | Color | |
G5-2, 3 | Phosphor Bronze Copper Alloy | Nickel-Plated | Polyamide Resin | Gray |
G10-2, 3, 4, 5 | Tin Plating |
Model Number | Quality of Insulation Material | ||||||
Temperature Display (UL 746B) | Temperature in Operational State (IEC 216-1) | Tracking Properties (IEC 112 / DIN VDE 0303-1) | Combustion Properties | Storage Temperature Range | Operating Temperature Limit | ||
High Temperature | Low Temperature | ||||||
G5-2, 3 | 125 °C | 100 °C | -40 °C | CTI600 | UL94-V2 | -20 °C ~ +90 °C, Relative Humidity 45 % ~ 85 % or lower | -40 °C ~ +100 °C, Relative Humidity 5 % ~ 95 % or lower |
G10-2, 3, 4, 5 |
Wiring Method | Screw | Mounting Method | Direct attachment | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Screw Size | Other | Number of input/outputs | 1 to 1 | Rated current (IEC)(A) | 32 |
Rated current (UL)(A) | 30 | Specifications | Screw Clamp | Rated voltage (UL)(V) | 250 |
Pitch between terminals(mm) | 6 |
How can we improve?
How can we improve?