1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P base Terminal Block (2-stage, 3-stage Model)

TERMINAL BLOCK

P base Terminal Block (2-stage, 3-stage Model)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
  • CSA
  • VDE
  • For Power Supply
  • For Signal
  • 300 V
Part Number :
  • From :
    ฿ 85.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● The MKKDSN model can be mounted to circuit boards with the effective pitch of 2.54 mm. The product was designed for improved board density and circuit board wiring volume.
● The half pitch (1.27 mm) offset layout for both the upper and lower tiers offers good workability by providing excellent visibility of the connection points at the lower level.
● It allows for the connection of the same or different number of poles to obtain the required number.
● MK3DSN is an advanced 3-tier model based on MKKDSN.


∙ To prevent errors between the terminal block and printed circuit board, break the connection among the connected circuit boards if the number of poles exceeds 60 in the case of the MKKDSN or 90 in the case of the MK3DSN.

Product Description

It can serve as a wire connection terminal on the board.

Specifications

P base Terminal Block (2-stage, 3-stage Model):Related Image

Model NumberNumber of PolesWeight
(g)
MKKDSN1.5-2-5.084 (2 Poles x 2 Tiers)4.76
MKKDSN1.5-3-5.086 (3 Poles x 2 Tiers)7.24
MK3DSN1.5-2-5.086 (2 Poles x 3 Tiers)8.01
MK3DSN1.5-3-5.089 (3 Poles x 3 Tiers)12.11

More Information

P base Terminal Block (2-stage, 3-stage Model):Related Image

P base Terminal Block (2-stage, 3-stage Model):Related Image


P base Terminal Block (2-stage, 3-stage Model):Related Image

Part Number
MKKDSN1.5-2-5.08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 85.16

TERMINAL BLOCK 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Wiring Method Spring-fixed Mounting Method PCB Parts/Completed products Assembled product
Number of Poles(Pole) 4 Screw Size M3 Number of input/outputs 1 to 1
Rated current (UL)(A) 10 Specifications Screw Clamp Rated voltage (UL)(V) 300
Number of electrodes, Details 2-Pole x 2-step

Please check the type/dimensions/specifications of the part MKKDSN1.5-2-5.08 in the P base Terminal Block (2-stage, 3-stage Model) series.