(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Just Plug One Wire into the Other
Model Number | Number of Poles | Weight (g) |
MFKDSP-2-5.08 | 2 | 2.49 |
MFKDSP-3-5.08 | 3 | 3.65 |
MFKDSP-4-5.08 | 4 | 7.16 |
MFKDSP-6-5.08 | 6 | 8.21 |
Wiring Method | Spring-fixed | Mounting Method | PCB | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of Poles(Pole) | 4 | Screw Size | Other | Number of input/outputs | 1 to 1 |
Rated current (IEC)(A) | 12 | Rated current (UL)(A) | 11 | Specifications | Spring Clamp |
Rated voltage (UL)(V) | 300 |
Please check the type/dimensions/specifications of the part MFJDSP-4-5.08 in the P base Terminal Block (1-stage) series.
How can we improve?
How can we improve?