(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fixture for European Standard Terminal Block. For 15 mm, 35 mm DIN
Model Number | Compatible Terminal Blocks | Weight (g) |
E-UK | UK2.5N / UK3N / UK5N | 9.47 |
E-MK | MBK2.5-E | 1.46 |
Specifications
Material | Polyamide 6.6, UL94V-2 |
Operating Temperature Limit | -40 °C ~ +100 °C |
Color | Gray |
Part Number |
---|
E-MK |
E-UK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable series | Product overview |
---|---|---|---|---|---|---|---|---|
฿ 41.85 | TERMINAL BLOCK | 5 Piece(s) | 3 Day(s) | 10 | - | MBK2.5-E Dedicated Clasp (For DIN15 mm) | ||
฿ 62.81 ฿ 44.07 | TERMINAL BLOCK | 1 Piece(s) | Same day | 10 | UK2.5N / UK3N / UK5N | UK2.5N / UK3N / UK5N Dedicated Clasp (For DIN35 mm) |
Loading...
Shorting bar shape | Y Model |
---|
How can we improve?
How can we improve?