(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Side-Plate Dedicated for European Standard Terminal Block
Model Number | Compatible Terminal Blocks | Weight (g) |
D-MBK2.5-E | MBK2.5-E | 0.58 |
D-UK2.5 | UK2.5N | 1.68 |
D-UK4-10 | UK3N / UK5N | 2.56 |
Specifications
Material | Polyamide 6.6, UL94V-2 |
Operating Temperature Limit | -40 °C ~ +100 °C |
Color | Gray |
Part Number |
---|
D-MBK2.5-E |
D-UK2.5 |
D-UK4-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable series | Product overview |
---|---|---|---|---|---|---|---|---|
฿ 38.18 | TERMINAL BLOCK | 5 Piece(s) | 3 Day(s) | 10 | MKB2.5-E | MBK2.5-E Dedicated | ||
฿ 28.94 ฿ 12.02 | TERMINAL BLOCK | 1 Piece(s) | Same day | 10 | UK2.5N / UK3N / UK5N | UK2.5N Dedicated End Plate | ||
฿ 30.26 ฿ 20.56 | TERMINAL BLOCK | 1 Piece(s) | Same day | 10 | UK2.5N / UK3N / UK5N | UK3N / UK5N Dedicated End Plate |
Loading...
Shorting bar shape | Y Model |
---|
How can we improve?
How can we improve?