(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shorting Bar for MWI Series Connector Terminal Block
Model Number | Type | Number of Poles | A | Compatible Terminal Blocks | Weight (g) |
B8-2 | Y Type | 2 | 14.5 | UK15 | 0.68 |
B8-4 | 4 | 30.5 | 1.48 | ||
B8-6 | 6 | 46.5 | 2.33 | ||
B8-8 | 8 | 62.5 | 3.13 | ||
B8-10 | 10 | 78.5 | 3.93 | ||
BR8-2 | Round Type | 2 | 14.5 | 1.01 | |
BR8-4 | 4 | 30.5 | 2.08 | ||
BR8-6 | 6 | 46.5 | 3.34 | ||
BR8-8 | 8 | 62.5 | 4.59 | ||
BR8-10 | 10 | 78.5 | 5.61 | ||
B22-2L | For Relay Sockets | 2 | 22 | * Relay Sockets from Various Manufacturers | 0.72 |
B29-2L | 2 | 29 | 0.80 |
Specifications
Rated Voltage | 300V |
Rated Current | 15A |
Withstand Voltage | 1,500 VAC / 1 Minute Interval |
Material | Terminal Part C2680R / Ni Plating |
Insulation Part PVC Black |
Number of electrodes (Sequence Number)(P) | 2 | Shorting bar shape | Y Model | Insulation body color | Black |
---|---|---|---|---|---|
Pitch(mm) | 8 | Rated voltage | 300 V | Rated current | 15 A |
Voltage endurance | 1500 VAC/min |
How can we improve?
How can we improve?