(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·A round or Y-shaped jumper bar can be selected. ·Parts for shorting between terminals
Specifications
Rated Voltage | 600 VAC / DC |
Rated Current | BNJ26, 46 20A |
BNJ56 30A | |
Material | Brass Nickel-Plated |
Model Number | Number of Poles | Inter-Terminal Pitch (mm) | Weight (g) | Compatible Terminal Block |
BNJ26W | 6 | 8 | 3 | BN15MW |
BNH15MW | ||||
BNJ26FW | ||||
UK15 | ||||
BNJ46 | 10.5 | 5 | BN15LW | |
BNJ46F | BNH15LW | |||
BNJ56 | 12 | 6 | BN30W | |
BNJ56F | BNH30W |
Part Number |
---|
BNJ26FW |
BNJ26W |
BNJ46 |
BNJ46F |
BNJ56 |
BNJ56F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shorting bar shape | Product overview |
---|---|---|---|---|---|---|---|
฿ 111.10 | TERMINAL BLOCK | 1 Piece(s) | Available | Same day | Y Model | Crossing Metal Fittings for BN15MW, BNH15MW, UK15 | |
฿ 111.10 | TERMINAL BLOCK | 1 Piece(s) | Available | Same day | Round Model | Crossing Metal Fittings for BN15MW, BNH15MW, UK15 | |
฿ 111.10 | TERMINAL BLOCK | 1 Piece(s) | Available | 3 Day(s) | Round Model | Crossing Metal Fittings for BN15LW | |
฿ 111.10 | TERMINAL BLOCK | 1 Piece(s) | Same day | Y Model | Crossing Metal Fittings for BN15LW | ||
฿ 113.81 | TERMINAL BLOCK | 1 Piece(s) | Available | Same day | Y Model | Crossing Metal Fittings for Compatible Terminal Block BN30W | |
฿ 113.81 ฿ 22.58 | TERMINAL BLOCK | 1 Piece(s) | Same day | Y Model | Crossing Metal Fittings for Compatible Terminal Block BN30W |
Loading...
Applicable series | BNH |
---|
How can we improve?
How can we improve?