UK Double-Level Terminal Block (M3 - M4)

Brand :
MISUMI
Caution
Product Description
[Specifications]·An assembly type spring-loaded 2-stage terminal block · The clamping screw of the crimping terminal uses a screw spring-up type that is held in the raised state even if it comes off the conduction plate, making it ideal for connecting ring crimp terminals.
● Space-saving model 2-stage terminal blocks.
● The crimp terminal tightening screws utilize a screw up system for remaining in the up position, even when disengaged from the conduction plate. Ideal for connecting round model crimp terminals.
● It can be mounted easily on DIN standard 35 mm wide rails by simply clipping on. Removal can be performed with ease using a screwdriver.
●UK210 ⇒ DIN rail compatible product.
●UK215, UK225 ⇒ DIN rail or shaft compatible product.
∙ Yoshida Electric Industry product.
∙ Y model crimp terminals cannot be inserted fully and are not recommended.
∙ Accessories are not included. Refer to the related products shown below.
Specifications

1 Pack Unit Contains 10 Pieces
| Model Number | Weight |
| (10 Units / g) | |
| UK210-10P | 130 |
| UK215-10P | 210 |
| UK225-10P | 282 |