UK Terminal Block (M3 ~ M4)

Brand :
MISUMI
Caution
Product Description
[Specifications]·An assembly type spring-loaded terminal block · The clamping screw of the crimping terminal uses a screw spring-up type that is held in the raised state even if it comes off the conduction plate, making it ideal for connecting ring crimp terminals.
● The crimp terminal tightening screws utilize a screw up system for remaining in the up position, even when disengaged from the conduction plate. Ideal for connecting round model crimp terminals.
● It can be mounted easily on DIN standard 35 mm wide rails by simply clipping on. Removal can be performed with ease using a screwdriver.
Screw Up model -->Remains on the conduction plate and will not fall off, even if the terminal screws are loosened.
Prevents screws from becoming lost during work.
∙ Yoshida Electric Industry product.
∙ Y model crimp terminals cannot be inserted fully and are not recommended.
∙ Accessories are not included. Refer to the related products shown below.
Specifications

Calculation of Assembled Width
| Model Number | Width |
| UK10 | 7N + 4.6 mm |
| UK15 | 8N + 4.6 mm |
| UK25 | 10.3N + 4.6 mm |
| UK35 | 11.3N + 4.6 mm |
1 Pack Unit Contains 10 Pieces
| Model Number | Weight |
| (10 Units / g) | |
| UK10-10P | 67 |
| UK15-10P | 88 |
| UK25-10P | 122 |
| UK35-10P | 145 |