BN, BNH Terminal Block (M3 ~ M4)

Brand :
MISUMI
Caution
Product Description
[Specifications]·A general-purpose terminal block, self-lifting and spring-loaded · Both the BN and BNH types can be attached to and removed from DIN standard 35 mm wide rail in 1-block units.
● Both BN and BNH models can be mounted on or removed from DIN standard 35 mm wide rails at 1 block increments.
● The BNH model has a design to allow temporary fixing of crimp terminals using a crimp terminal tightening screw (see diagram below).
∙ Self-Up model --> A general model for crimp terminal connections that can be disengaged from the conduction plate by loosening the terminal screws.
∙ For touchdown models, refer to the BNH wiring method (diagram below).
∙ Accessories are not included. Refer to the related products shown below.
Specifications

| Model Number | Weight (g) |
| BN15MW | 6 |
| BN15LW | 9 |
| BN30W | 14 |
| BNH15MW | 6 |
| BNH15LW | 10 |
| BNH30W | 15 |