Two-Rows Compact Terminal Block (EN, UL, CSA Standard)

Brand :
MISUMI
Caution
Product Description
Acquisition of International Faction of Japan, Europe, United States and Canada Standards
● Directly connecting the screw terminal block with a marking plate and protective cover fitted to the terminal block main unit.
● Product is certified by international standards that can be used safely in any field.
● Manufacturer: Yoshida Electric Industry Co (Ltd)
Specifications

| Model Number | Number of Poles | Weight (g) |
| JTP20-2 | 2 | 30 |
| JTP20-3 | 3 | 38 |
| JTP20-4 | 4 | 48 |
| JTP20-6 | 6 | 68 |
| JTP20-8 | 8 | 88 |
| JTP20-10 | 10 | 108 |
| UK15-3J | 3 | 48 |
| UK15-4J | 4 | 62 |
| UK15-6J | 6 | 82 |
| UK15-8J | 8 | 102 |
| UK15-10J | 10 | 122 |
| UK15-15J | 15 | 172 |
| UK15-20J | 20 | 222 |
| UK15-25J | 25 | 272 |