(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A harness for sensor wiring using XHP connector. There are 3 types of cable: single core wire, oil-resistant for fixing, and flex resistant and oil-resistant. The lineup includes spade terminal and e-CON that can reduce work labor-hours
Connector Type | CN2 Side Shape | Wire Type | Specified Length (m) |
FSC1 | CUT | A | 0.2 to 0.9 1 1.1 to 1.9 2 2.1 to 2.9 3 3.1 to 4.9 5 5.1 to 8 8.1 to 9.9 10 Specifiable Every 0.1 m |
B | |||
C | |||
D | |||
YT | A | ||
B | |||
C | |||
D | |||
ECON | A | ||
B | |||
C | |||
D | |||
FSC2 | CUT | B | |
C | |||
D | |||
YT | B | ||
C | |||
D | |||
ECON | B | ||
C | |||
D | |||
FSC3 | CUT | B | |
C | |||
D | |||
YT | B | ||
C | |||
D | |||
ECON | B | ||
C | |||
D | |||
FSC4 | CUT | B | |
C | |||
D | |||
YT | B | ||
C | |||
D | |||
ECON | B | ||
C | |||
D | |||
FSC5 | CUT | B | |
C | |||
D | |||
YT | B | ||
C | |||
D | |||
ECON | B | ||
C | |||
D | |||
FSC6 | CUT | B | |
C | |||
D | |||
YT | B | ||
C | |||
D | |||
ECON | B | ||
C | |||
D | |||
FSC7 | CUT | B | |
C | |||
D | |||
YT | B | ||
C | |||
D | |||
ECON | B | ||
C | |||
D | |||
FSC8 | CUT | B | |
C | |||
D | |||
YT | B | ||
C | |||
D | |||
ECON | B | ||
C | |||
D |
Part Number |
---|
FSC1-CUT-A-[0.2-10/0.1] |
FSC1-CUT-B-[0.2-10/0.1] |
FSC1-CUT-C-[0.2-10/0.1] |
FSC1-CUT-D-[0.2-10/0.1] |
FSC1-ECON-A-[0.2-10/0.1] |
FSC1-ECON-B-[0.2-10/0.1] |
FSC1-ECON-C-[0.2-10/0.1] |
FSC1-ECON-D-[0.2-10/0.1] |
FSC1-YT-A-[0.2-10/0.1] |
FSC1-YT-B-[0.2-10/0.1] |
FSC1-YT-C-[0.2-10/0.1] |
FSC1-YT-D-[0.2-10/0.1] |
FSC2-CUT-B-[0.2-10/0.1] |
FSC2-CUT-C-[0.2-10/0.1] |
FSC2-ECON-B-[0.2-10/0.1] |
FSC2-ECON-C-[0.2-10/0.1] |
FSC2-YT-B-[0.2-10/0.1] |
FSC2-YT-C-[0.2-10/0.1] |
FSC3-CUT-B-[0.2-10/0.1] |
FSC3-CUT-C-[0.2-10/0.1] |
FSC3-ECON-B-10 |
FSC3-ECON-C-[0.2-10/0.1] |
FSC3-YT-B-[0.2-10/0.1] |
FSC3-YT-C-[0.2-10/0.1] |
FSC4-CUT-B-[0.2-10/0.1] |
FSC4-CUT-C-[0.2-10/0.1] |
FSC4-ECON-B-[0.2-10/0.1] |
FSC4-ECON-C-[0.2-10/0.1] |
FSC4-YT-B-[0.2-10/0.1] |
FSC4-YT-C-[0.2-10/0.1] |
FSC5-CUT-B-[0.2-10/0.1] |
FSC5-CUT-C-[0.2-10/0.1] |
FSC5-CUT-D-[0.2-10/0.1] |
FSC5-ECON-B-[0.2-10/0.1] |
FSC5-ECON-C-[0.2-10/0.1] |
FSC5-ECON-D-[0.2-10/0.1] |
FSC5-YT-B-[0.2-10/0.1] |
FSC5-YT-C-[0.2-10/0.1] |
FSC5-YT-D-[0.2-10/0.1] |
FSC6-CUT-B-[0.2-10/0.1] |
FSC6-CUT-C-[0.2-10/0.1] |
FSC6-CUT-D-[0.2-10/0.1] |
FSC6-ECON-B-[0.2-10/0.1] |
FSC6-ECON-C-[0.2-10/0.1] |
FSC6-ECON-D-[0.2-10/0.1] |
FSC6-YT-B-[0.2-10/0.1] |
FSC6-YT-C-[0.2-10/0.1] |
FSC6-YT-D-[0.2-10/0.1] |
FSC7-CUT-B-[0.2-10/0.1] |
FSC7-CUT-C-[0.2-10/0.1] |
FSC7-CUT-D-[0.2-10/0.1] |
FSC7-ECON-B-[0.2-10/0.1] |
FSC7-ECON-C-[0.2-10/0.1] |
FSC7-ECON-D-[0.2-10/0.1] |
FSC7-YT-B-[0.2-10/0.1] |
FSC7-YT-C-[0.2-10/0.1] |
FSC7-YT-D-[0.2-10/0.1] |
FSC8-CUT-B-[0.2-10/0.1] |
FSC8-CUT-C-[0.2-10/0.1] |
FSC8-CUT-D-[0.2-10/0.1] |
FSC8-ECON-B-[0.2-10/0.1] |
FSC8-ECON-C-[0.2-10/0.1] |
FSC8-ECON-D-[0.2-10/0.1] |
FSC8-YT-B-[0.2-10/0.1] |
FSC8-YT-C-[0.2-10/0.1] |
FSC8-YT-D-[0.2-10/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connector type | CN2 shape specifications | Cable type | Specified Length (m) |
---|---|---|---|---|---|---|---|---|---|
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC1 | Cut-off | Single-core Wire (UL1007) | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC1 | Cut-off | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC1 | Cut-off | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC1 | Cut-off | Spatter-resistant | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC1 | With e-con 4-pole Connector | Single-core Wire (UL1007) | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC1 | With e-con 4-pole Connector | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC1 | With e-con 4-pole Connector | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC1 | With e-con 4-pole Connector | Spatter-resistant | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC1 | With Y Terminal | Single-core Wire (UL1007) | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC1 | With Y Terminal | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC1 | With Y Terminal | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC1 | With Y Terminal | Spatter-resistant | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC2 | Cut-off | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC2 | Cut-off | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC2 | With e-con 4-pole Connector | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC2 | With e-con 4-pole Connector | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC2 | With Y Terminal | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC2 | With Y Terminal | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC3 | Cut-off | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC3 | Cut-off | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
฿ 618.08 | CABLE ASSEMBLY | 1 Piece(s) | Available | 9 Day(s) | FSC3 | With e-con 4-pole Connector | Anchoring Oil-Resistant Cable | - | |
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC3 | With e-con 4-pole Connector | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC3 | With Y Terminal | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC3 | With Y Terminal | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC4 | Cut-off | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC4 | Cut-off | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC4 | With e-con 4-pole Connector | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC4 | With e-con 4-pole Connector | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC4 | With Y Terminal | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC4 | With Y Terminal | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC5 | Cut-off | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC5 | Cut-off | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC5 | Cut-off | Spatter-resistant | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC5 | With e-con 4-pole Connector | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC5 | With e-con 4-pole Connector | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC5 | With e-con 4-pole Connector | Spatter-resistant | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC5 | With Y Terminal | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC5 | With Y Terminal | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC5 | With Y Terminal | Spatter-resistant | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC6 | Cut-off | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC6 | Cut-off | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC6 | Cut-off | Spatter-resistant | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC6 | With e-con 4-pole Connector | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC6 | With e-con 4-pole Connector | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC6 | With e-con 4-pole Connector | Spatter-resistant | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC6 | With Y Terminal | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC6 | With Y Terminal | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC6 | With Y Terminal | Spatter-resistant | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC7 | Cut-off | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC7 | Cut-off | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC7 | Cut-off | Spatter-resistant | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC7 | With e-con 4-pole Connector | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC7 | With e-con 4-pole Connector | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC7 | With e-con 4-pole Connector | Spatter-resistant | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC7 | With Y Terminal | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC7 | With Y Terminal | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC7 | With Y Terminal | Spatter-resistant | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC8 | Cut-off | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC8 | Cut-off | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC8 | Cut-off | Spatter-resistant | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC8 | With e-con 4-pole Connector | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC8 | With e-con 4-pole Connector | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC8 | With e-con 4-pole Connector | Spatter-resistant | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC8 | With Y Terminal | Anchoring Oil-Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC8 | With Y Terminal | Bending and Oil Resistant Cable | 0.2 ~ 10 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 9 Day(s) | FSC8 | With Y Terminal | Spatter-resistant | 0.2 ~ 10 |
Loading...
Connector shape | Nylon |
---|
How can we improve?
How can we improve?