Panasonic Corporation AIII Series MINAS Motor Harness

Brand :
MISUMI
Caution
Product Description
Lineup of angle model, as well

● The angle models are very popular!
● Select from fixed cables and movable cables.
● A model that allows for easy one-end cutting on the relay is a part of the lineup.

· Parts used are the recommended parts listed in the "Panasonic: MINAS A III Series Instruction Manual." (Some equivalent products used)
· *1 The "D" at the end of the part number refers to the D frame amplifier. The main circuit wires (U.V.W) come with bar terminal.
· *2 harnesses are brake harnesses only. Use with motor harness.
· For SVPP-MIA31BW, 31BDW, and 32BW, cables do not fit within the clamp, meaning that clamping is done on the top side of the tube after stripping the sheath.
Wiring and Wire Color Page >>Click here
Component Page >>Click here
Specifications

Direct Connection (Double-Ended Processed Type)
| Outline Image Drawing | ![]() | ![]() | ![]() | ![]() |
Cable length specifiable by 0.1 m increments
| Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
| MINAS A III (For Motor) | MFMA 04 ~ 15 | (1) For Direct Connection | SVPP-MIA31 | ![]() ![]() |
| MFMA 04 ~ 15 | (1) For Direct Connection *1 | SVPP-MIA31D | ||
| MFMA 25 ~ 45 | (1) For Direct Connection | SVPP-MIA32 | ||
| MSMA 3A ~ 08 MAMA 01 ~ 08 | (2) Direct Connection *1 | SVPP-MIA33D | ||
| MSMA 10 ~ 25 MDMA 08 ~ 25 MHMA 05 ~ 15 MGMA 03, 06, 09 | (1) For Direct Connection | SVPP-MIA34 | ||
| MSMA 10 ~ 15 MDMA 08 ~ 15 MHMA 05 ~ 15 MGMA 03, 09 | (1) For Direct Connection *1 | SVPP-MIA34D | ||
| MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 20 ~ 50 MGMA 20 ~ 45 | (1) For Direct Connection | SVPP-MIA35 | ||
| MINAS A III (For Brakes) | MSMA 10 ~ 25 MDMA 08 ~ 25 MHMA 05 ~ 15 MGMA 03, 06, 09 MFMA 15 | (3) For Direct Connection | SVPP-MIA31BW | |
| MSMA 10 ~ 15 MDMA 08 ~ 15 MHMA 05 ~ 15 MGMA 03, 09 MFMA 04, 15 | (3) For Direct Connection *1 | SVPP-MIA31BDW | ||
| MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 20 ~ 50 MGMA 20 ~ 45 MFMA 20 ~ 45 | (3) For Direct Connection | SVPP-MIA32BW | ||
| MSMA 3A ~ 08 MAMA 01 ~ 08 | (4) For Direct Connection *2 | SVPP-MIA33B |
For On-Site Processing (One-End Cutoff Type)
| Outline Image Drawing | ![]() | ![]() | ![]() | ![]() |
| Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
| MINAS A III (For Motor) | MFMA 04 ~ 15 | (5) One-End for Relay | SVPP-MIA31-HM | ![]() Can be specified by 0.1 m increments |
| MFMA 04 ~ 15 | (5) One-End for Relay *1 | SVPP-MIA31D-HM | ||
| MFMA 25 ~ 45 MSMA 3A ~ 08 MAMA 01 ~ 08 | (5) One-End for Relay | SVPP-MIA32-HM | ||
| (6) One-End for Relay *1 | SVPP-MIA33D-HM | |||
| MSMA 10 ~ 25 MDMA 08 ~ 25 MHMA 05 ~ 15 MGMA 03.06.09 | (5) One-End for Relay | SVPP-MIA34-HM | ||
| MSMA 10 ~ 15 MDMA 08 ~ 15 MHMA 05 ~ 15 MGMA 03, 09 | (5) One-End for Relay *1 | SVPP-MIA34D-HM | ||
| MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 20 ~ 50 MGMA 20 ~ 45 | (5) One-End for Relay | SVPP-MIA35-HM | ||
| MINAS A III (For Brake) | MSMA 10 ~ 25 MDMA 08 ~ 25 MHMA 05 ~ 15 MGMA 03, 06, 09 MFMA 15 | (7) One-End for Relay | SVPP-MIA31B-HM | |
| MSMA 10 ~ 15 MDMA 08 ~ 15 MHMA 05 ~ 15 MGMA 03, 09 MFMA 04, 15 | (7) One-End for Relay *1 | SVPP-MIA31BD-HM | ||
| MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 20 ~ 50 MGMA 20 ~ 45 MFMA 20 ~ 45 | (7) One-End for Relay | SVPP-MIA32B-HM | ||
| MSMA 3A ~ 08 MAMA 01 ~ 08 | (8) One-End for Relay *2 | SVPP-MIA33B-HM |
For Space-Saving (Angle Type)
| Outline Image Drawing | ![]() | ![]() | ![]() | ![]() |
Both Ends Processing Completed
| Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
| MINAS A III (For Motor) | MFMA 04 ~ 15 | (9) For Direct Connection | SVPP-MIA31AL | ![]() Can be specified by 0.1 m increments |
| MFMA 04 ~ 15 | (9) For Direct Connection *1 | SVPP-MIA31DAL | ||
| MFMA 25 ~ 45 | (9) For Direct Connection | SVPP-MIA32AL | ||
| MSMA 10 ~ 25 MDMA 08 ~ 25 MHMA 05 ~ 15 MGMA 03, 06, 09 | (9) For Direct Connection | SVPP-MIA34AL | ||
| MSMA 10 ~ 15 MDMA 08 ~ 15 MHMA 05 ~ 15 MGMA 03, 09 | (9) For Direct Connection *1 | SVPP-MIA34DAL | ||
| MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 20 ~ 50 MGMA 20 ~ 45 | (9) For Direct Connection | SVPP-MIA35AL | ||
| MINAS A III (For Brake) | MSMA 10 ~ 25 MDMA 08 ~ 25 MHMA 05 ~ 15 MGMA 03, 06, 09 MFMA 15 | (10) For Direct Connection | SVPP-MIA31BWAL | |
| MSMA 10 ~ 15 MDMA 08 ~ 15 MHMA 05 ~ 15 MGMA 03, 09 MFMA 04, 15 | (10) For Direct Connection *1 | SVPP-MIA31BDWAL | ||
| MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 20 ~ 50 MGMA 20 ~ 45 MFMA 20 ~ 45 | (10) For Direct Connection | SVPP-MIA32BWAL |
One End Cutoff
| Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
| MINAS A III (For Motor) | MFMA 04 ~ 15 | (11) One-End for Relay | SVPP-MIA31AL-HM | ![]() Can be specified by 0.1 m increments |
| MFMA 04 ~ 15 | (11) One-End for Relay *1 | SVPP-MIA31DAL-HM | ||
| MFMA 25 ~ 45 MSMA 10 ~ 25 MDMA 08 ~ 25 MHMA 05 ~ 15 MGMA 03, 06, 09 | (11) One-End for Relay | SVPP-MIA32AL-HM | ||
| SVPP-MIA34AL-HM | ||||
| MSMA 10 ~ 15 MDMA 08 ~ 15 MHMA 05 ~ 15 MGMA 03, 09 | (11) One-End for Relay *1 | SVPP-MIA34DAL-HM | ||
| MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 20 ~ 50 MGMA 20 ~ 45 | (11) One-End for Relay | SVPP-MIA35AL-HM | ||
| MINAS A III (For Brake) | MSMA 10 ~ 25 MDMA 08 ~ 25 MHMA 05 ~ 15 MGMA 03, 06, 09 MFMA 15 | (12) One-End for Relay | SVPP-MIA31BWAL-HM | |
| MSMA 10 ~ 15 MDMA 08 ~ 15 MHMA 05 ~ 15 MGMA 03, 09 MFMA 04, 15 | (12) One-End for Relay *1 | SVPP-MIA31BDWAL-HM | ||
| MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 20 ~ 50 MGMA 20 ~ 45 MFMA 20 ~ 45 | (12) One-End for Relay | SVPP-MIA32BWAL-HM |
















