Panasonic Corporation A4 Series MINAS Encoder Harness

Brand :
MISUMI
Caution
Product Description
Lineup of angle model, as well
● "One-end cutoff and mating connector set" is highly popular!
● Select from fixed cables and movable cables.
· Parts used are the recommended parts listed in the "Panasonic: MINAS A4 Series Instruction Manual." (Some equivalent products used)
· Harnesses with battery boxes are not supported.
Specifications

For Direct Connection (Double-Ended Connector Type)
* Cable length specifiable by 0.1 m increments
| Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type | |
| MINAS A4 (Incremental) | MSMD□ MQMA□ MAMA□ | (1) For Direct Connection | Double-ended | SVEP-MIA41 | ![]() ![]() |
| MSMA□ MDMA□ MHMA□ MGMA□ MFMA□ | (2) For Direct Connection | Double-ended | SVEP-MIA42 | ||
* Cable length specifiable by 0.1 m increments
| Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type | |
| MINAS A4 (Incremental) | MSMD□ MQMA□ MAMA□ | (3) Amplifier Side One-End | Cut Off | SVEP-MIA41-HA | ![]() ![]() |
| Motor Side Connector Set | SVEP-MIA41-HASET | ||||
| (4) Motor Side One-End | Cut Off | SVEP-MIA41-HM | |||
| Amplifier Side Connector Set | SVEP-MIA41-HMSET | ||||
| MSMA□ MDMA□ MHMA□ MGMA□ MFMA□ | (5) Amplifier Side, One-End | Cut Off | SVEP-MIA42-HA | ||
| Motor Side Connector Set | SVEP-MIA42-HASET | ||||
| (6) Motor Side, One-End | Cut Off | SVEP-MIA42-HM | |||
| Amplifier Side Connector Set | SVEP-MIA42-HMSET | ||||
| Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type | |
| MINAS A4 (Incremental) | MSMA□ MDMA□ MHMA□ MGMA□ MFMA□ | (7) For Direct Connection | Double-ended | SVEP-MIA42AL | ![]() |
| (8) Amplifier Side, One-End | Motor Side Connector Set | SVEP-MIA42AL-HASET | |||
| (9) Motor Side, One-End | Amplifier Side Cut Off | SVEP-MIA42AL-HM | |||
| Amplifier Side Connector Set | SVEP-MIA42AL-HMSET | ||||




