COMBICON Plug Connector with Screw Flange

Brand :
MISUMI
Caution
Product Description
Device Net standard connector for completely fixing screws
● This is a connector that comprises reliable screw connection technology.
● The 5-pole connectors are already approved as DeviceNet connectors.
● Single wire and stranded wire can be connected.
● Available for sale from Misumi with a changed manufacturer model number.
● Manufacturer: Phoenix Contact
· The mating combination is the socket header.
· Dedicated connector for DeviceNet is 5-pole only.
· Gold plating is 5-pole only. (Others: Tin-plated)
Specifications

| Model Number | Pole Number | a | Weight (g) |
| MSTB2.5-2-STF-5.08 | 2 | 5.08 | 4.65 |
| MSTB2.5-3-STF-5.08 | 3 | 10.16 | 6.30 |
| MSTB2.5-4-STF-5.08 | 4 | 15.24 | 7.97 |
| MSTB2.5-5-STF-5.08AU | 5 | 20.32 | 9.67 |
| MSTB2.5-6-STF-5.08 | 6 | 25.40 | 11.44 |
| MSTB2.5-7-STF-5.08 | 7 | 30.48 | 13.16 |
| MSTB2.5-8-STF-5.08 | 8 | 35.56 | 14.83 |
| MSTB2.5-9-STF-5.08 | 9 | 40.64 | 16.37 |
Common Specifications of Resin Connectors for DeviceNet
Rating
| Item | VDE Rating | UL Rating | CSA Rating |
|---|---|---|---|
| Rated Voltage | 250 VAC | 300 VAC | 300 VAC |
| Rated Current | 12 A | 10 A | 10 A |
| Compatible Wire | AWG24 ~ 12 0.2 ~ 2.5 mm2 | AWG30 ~ 12 | AWG28 ~ 12 |
Material
| Material Specifications | Plug Side | Socket Side |
|---|---|---|
| Metal Part | ||
| Live Metal Part | Phosphor Bronze-based Copper Alloy | Phosphor Bronze-based Copper Alloy |
| Surface Treatment | * Tin-plated | * Tin-plated |
| Insulation Material | ||
| Insulation Material | Polyamide Resin | PBTP Resin |
| Color | Green Color | Green Color |
| Quality of Insulation Material | OK | |
| Temperature Display (UL746B) | 125°C | 140°C |
| Temperature during Operation (IEC216-1) | ||
| High Temperature | 100°C | 120°C |
| Low Temperature | -40°C | -40°C |
| Tracking Characteristics (IEC 112/DIN VDE0303-1) | CTI600 | CTI225 |
| Combustion Characteristics | ||
| UL94 | V2 | V0 |
| IEC707 | FH2-20 | |
● Connector for DeviceNet...
5-pole COMBICON is certified as a DeviceNet connector by ODVA (Open DeviceNet Vendor Association Inc.) (ODVA Vendor ID: 562). Gold plating of the contact point strongly reduces contact resistance and ensures reliable conduction. Furthermore, when connecting dedicated thick DeviceNet cables using flanged products, you can have confidence that the plug will not become disengaged from the socket.
● Terminal blocks with a pole number of your choice can be set consecutively, allowing for easy and tidy wiring.
Common Specifications for Lever-type Connectors
● Unlike previous compact nylon connectors, this new type of small nylon connectors from the ML-4500 series does not require a dedicated tool.● Use of a button lock mechanism improves the connection with both stranded wire and thin single wire.
● Compatible with both single and stranded wire.
● Plug and receptacle have a structure for preventing reverse insertion.
Specifications
| Rating | 300 VDC - 10 A |
|---|---|
| Withstand Voltage | 2,000 VAC (1 min) |
| Insulation Resistance | 500 VDC, 100 MΩ or more |
| Contact Resistance (Initial Value) | 20 mΩ or less |
| Standard Acquired | UL Standard (for Field Wiring), C-UL Standard, TÜV Standard (IEC61984) |
| Pole Number (P) | 2, 3, 4 |
| Main Insulation Material | Body: Nylon 66 (UL94V-0), Buttons: Nylon 66 (UL94V-0) |
| Rated Compatible Electric Wire | Single Wire: φ1.2 mm (AWG16), Stranded Wire: φ1.25 mm (2 AWG16) |
| Usable Wire Range | Single Wire: φ0.4 mm ~ φ1.6 mm (AWG26 - AWG14) |
| Stranded Wire: 0.2 mm2 ~ 2.0 mm (2 AWG24 - AWG14) | |
| Standard Stripped Wire Length | 10 mm |
| Recommended Compatible Tool | Flathead Screwdriver * For the push-in button type any tool can be used |