● Wiring can be carried out easily with either the dedicated Misumi original tools, or commercially available pliers.
(Misumi original tools are recommended for 6- or 8-core wires).
● No need to strip wire coating.
● Compatible wire types are identified with 8 different color coded connector covers.
● Branch adapters and those for relays and circuit board mounting are available.
● As the terminal, main unit and cover are integrated into one structure, maintenance is simple.
● The circuit board type for 3- or 4-cores is lead-free.
Crimping Tools, E-CON Dedicated Press-fitting Tool

Brand :
MISUMI
Caution
Product Description
[Features]
• Applies uniform parallel pressure from above and below for e-CON wire connections.
• Supports 3-core to 8-core sizes without exceeding the finished thickness.
[Use]
• Connects cables to panel-mount e-CON socket connectors.
● A dedicated tool developed to reliably perform e-CON wire connections.
● Designed for horizontal pressure-welding from above and below, and adjusted to avoid the pressure exceeding the point of finish thickness (overcomes the disadvantage of pressure welding using pliers).
● Can perform constantly uniform pressure welding for sizes between 3-core and 8-core.
Specifications

e-CON
Features
Common Specifications
Wiring Method

Combination Method



Rating
| 3-Core / 4-Core Connectors | 6-Core / 8-Core Connectors | |
|---|---|---|
| Rated Voltage | 32 VAC / VDC or less | 32 VDC or less |
| Rated Current | Max. 3.0 A | |
| Operating Temperature (no condensation or dripping) | -20 ~ +85°C (at 1 A live) | -30 ~ +75°C |
| -20 ~ +75℃ (at 2A live) | ||
| -20 ~ +60℃ (at 3A live) | ||
Electrical Properties
| Withstand Voltage | 1,000 VAC rms (1 minute) | 500 VAC rms (1 minute) | |
|---|---|---|---|
| Insulation Resistance | 1,000 MΩ | ||
| Contact Resistance (Initial) | 50 mΩ or less | 30 mΩ or less | |
| Compatible Wires (Stranded Wires) | Conductor Cross-sectional Area | 0.14 ~ 0.50 m2 | 0.2 ~ 0.5 m2 |
| AWG | 26 ~ 20 | - | |
| Insulation OD | φ0.8 ~ φ2.0 mm | φ1.15 ~ φ1.6 mm | |
Others
| Relative Humidity | 40°C at 95% R.H. | 25 ~ 65°C at 90 ~ 95% R.H. |
|---|---|---|
| Contact Pitch | 2 mm | |
Material
| Item | 3-Core / 4-Core Connectors | 6-Core / 8-Core Connectors | ||
|---|---|---|---|---|
| Materials | Finish | Materials | Finish | |
| Body | PBT Resin | UL94V-0 Black | Glass-filled Thermoplastic Polyester Resin | UL94V-0 Black |
| Base Cover | Nylon 66 | UL94V-0 Black | Polycarbonate | UL94V-0, Blue, Green |
| Top Cover | Polycarbonate | UL94V-0, Semi-Transparent in 6 Colors | ||
| Contact | Copper Alloy | Connection Part: Nickel Plating 2.5 um or more Gold Plating 0.2 um or more Pressure Welded Part: Nickel Plating 2.5 um or more | Copper Alloy | All Surfaces: Nickel Plating 1.27 um or more Contact Part: Gold Plating 0.2 um or less |
Dustproof Cover Installation Process
