● Wiring can be carried out easily with either the dedicated Misumi original tools, or commercially available pliers.
(Misumi original tools are recommended for 6- or 8-core wires).
● No need to strip wire coating.
● Compatible wire types are identified with 8 different color coded connector covers.
● Branch adapters and those for relays and circuit board mounting are available.
● As the terminal, main unit and cover are integrated into one structure, maintenance is simple.
● The circuit board type for 3- or 4-cores is lead-free.
e-CON Plug Connector

Brand :
MISUMI
Caution
Product Description
Wiring work is made easy since the need to strip wires is eliminated
● Thin wire (AWG28) compatible connector available in lineup
● Ideal for reducing work processes in sensor related relay connections
● Coupling connectors for socket connectors, socket headers, branch adapters, and dedicated terminals for digital input / output boards.
● The connector shape is plug (male).
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: 3-Core, 4-Core: 3M / 6-Core, 8-Core: Tyco Electronics
· Compatibility may vary depending on the conductor specification of cables, so check the cable standard size before making a selection.
∙ Once crimped, connectors cannot be reused.
Specifications

1 Pack Unit 8-piece Pack
1 Pack Unit 25-piece Pack
1 Pack Unit 20-piece Pack
| Model Number | Quantity per Pack | Number of Cores | Section Area mm2 | AWG | Insulation OD Ømm | Body Color | Cover Color | Weight g |
| 37103-4080-G00FL-8P | 8 Pieces | 3 | 0.08 ~ 0.14 | 28 ~ 26 | 0.6 ~ 0.8 | Gray | Purple | 0.3 |
| 37104-4080-G00FL-8P | 4 | 0.4 | ||||||
| 37103-4101-G00FL-8P | 3 | 0.8 ~ 1.0 | Red | 0.3 | ||||
| 37104-4101-G00FL-8P | 4 | 0.4 | ||||||
| 37103-3080-000FL-8P | 3 | 0.14 ~ 0.20 | 26 ~ 24 | 0.6 ~ 0.8 | Black | Purple | 0.3 | |
| 37104-3080-000FL-8P | 4 | 0.4 | ||||||
| 37103-3101-000FL-8P | 3 | 0.8 ~ 1.0 | Red | 0.3 | ||||
| 37104-3101-000FL-8P | 4 | 0.4 | ||||||
| 37103-3122-000FL-8P | 3 | 1.0 ~ 1.2 | Yellow | 0.3 | ||||
| 37104-3122-000FL-8P | 4 | 0.4 | ||||||
| 37103-3163-000FL-8P | 3 | 1.2 ~ 1.6 | Orange | 0.3 | ||||
| 37104-3163-000FL-8P | 4 | 0.4 | ||||||
| 37103-2124-000FL-8P | 3 | 0.30 ~ 0.50 | 22 ~ 20 | 1.0 ~ 1.2 | Green | 0.3 | ||
| 37104-2124-000FL-8P | 4 | 0.4 | ||||||
| 37103-2165-000FL-8P | 3 | 1.2 ~ 1.6 | Blue | 0.3 | ||||
| 37104-2165-000FL-8P | 4 | 0.4 | ||||||
| 37103-2206-000FL-8P | 3 | 1.6 ~ 2.0 | Gray | 0.3 | ||||
| 37104-2206-000FL-8P | 4 | 0.4 | ||||||
| 2-1473562-6-25P | 25 Pieces | 6 | 0.1 ~ 0.5 | 28 ~ 20 | 1.15 ~ 1.35 | Light Blue | 1.8 | |
| 2-1473562-8-20P | 20 Pieces | 8 | 2.2 | |||||
| 4-1473562-6-25P | 25 Pieces | 6 | 1.35 ~ 1.60 | Light Green | 1.8 | |||
| 4-1473562-8-20P | 20 Pieces | 8 | 2.2 |
e-CON
Features
Common Specifications
Wiring Method

Combination Method



Rating
| 3-Core / 4-Core Connectors | 6-Core / 8-Core Connectors | |
|---|---|---|
| Rated Voltage | 32 VAC / VDC or less | 32 VDC or less |
| Rated Current | Max. 3.0 A | |
| Operating Temperature (no condensation or dripping) | -20 ~ +85°C (at 1 A live) | -30 ~ +75°C |
| -20 ~ +75℃ (at 2A live) | ||
| -20 ~ +60℃ (at 3A live) | ||
Electrical Properties
| Withstand Voltage | 1,000 VAC rms (1 minute) | 500 VAC rms (1 minute) | |
|---|---|---|---|
| Insulation Resistance | 1,000 MΩ | ||
| Contact Resistance (Initial) | 50 mΩ or less | 30 mΩ or less | |
| Compatible Wires (Stranded Wires) | Conductor Cross-sectional Area | 0.14 ~ 0.50 m2 | 0.2 ~ 0.5 m2 |
| AWG | 26 ~ 20 | - | |
| Insulation OD | φ0.8 ~ φ2.0 mm | φ1.15 ~ φ1.6 mm | |
Others
| Relative Humidity | 40°C at 95% R.H. | 25 ~ 65°C at 90 ~ 95% R.H. |
|---|---|---|
| Contact Pitch | 2 mm | |
Material
| Item | 3-Core / 4-Core Connectors | 6-Core / 8-Core Connectors | ||
|---|---|---|---|---|
| Materials | Finish | Materials | Finish | |
| Body | PBT Resin | UL94V-0 Black | Glass-filled Thermoplastic Polyester Resin | UL94V-0 Black |
| Base Cover | Nylon 66 | UL94V-0 Black | Polycarbonate | UL94V-0, Blue, Green |
| Top Cover | Polycarbonate | UL94V-0, Semi-Transparent in 6 Colors | ||
| Contact | Copper Alloy | Connection Part: Nickel Plating 2.5 um or more Gold Plating 0.2 um or more Pressure Welded Part: Nickel Plating 2.5 um or more | Copper Alloy | All Surfaces: Nickel Plating 1.27 um or more Contact Part: Gold Plating 0.2 um or less |
Dustproof Cover Installation Process
