1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MIL20 Connector/e-CON Conversion Type

TERMINAL BLOCK

MIL20 Connector/e-CON Conversion Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • c-UL
  • For Signal
  • Sensor
  • PLC
Filter By :
Part Number :
  • From :
    ฿ 994.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● World's smallest class, with a 45 mm width (MIL20 core connector width) that reduces required space by around half.
● MIL20 core connectors to e-CON 4 core connectors.
● One to one balance of input and outputs (see circuit diagram).
● Single-action mounting to 35 mm DIN rail.
● c-UL Standard E184879

Product Description

[Applications]A sensor terminal MIL20 connector/e-CON conversion type Relay from 20-core MIL connector to sensor [Features] · World's smallest class, width 45 mm (20-core MIL connector width), space reduced to approx. 1/2. · Conversion of 20-core MIL connector to 4-core e-CON. ·One-to-one relationship between inputs and outputs (see the circuit diagram). ·Single-action attachment to a 35 mm DIN rail. ·c-UL standard, E184879

Specification Table

ModelWeight (g)
MWI-M20-ECON531

Overview of Specifications

 Specifications
Rated Voltage24 V AC/DC
Rated Current1 A
Insulation Resistance1,000 MΩ or more (at 500 V DC megger)
Withstand Voltage2,000 V AC 60 Hz for 1 min. (between grounds)
 
Ambient Temperature−20°C to +55°C (When energized)
−30°C to +85°C (When off)
Ambient Humidity45% to 85%
Part Number
MWI-M20-ECON5 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 994.06

฿ 609.16

TERMINAL BLOCK 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type of Upper Side Contact MIL connector Type of Lower Side Contact e-CON Number of Cores (Poles) of Upper Side Contact(P) 20
Number of Cores (Poles) of Lower Side Contact 4P x 5 Supported equipment PLC Mounting method With DIN Rail
Representative standards CUL Dimension vertical(mm) 47 Dimension width(mm) 45
Dimension depth(mm) 40

Please check the type/dimensions/specifications of the part MWI-M20-ECON5 in the MIL20 Connector/e-CON Conversion Type series.