1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MIL14 Connector/e-CON Conversion Type

TERMINAL BLOCK

MIL14 Connector/e-CON Conversion Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • For Signal
  • Sensor
Filter By :
Part Number :
  • From :
    ฿ 1,081.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· A 45 mm × 45 mm space saving design
● Converts 14 core MIL connector to 4 core e-CON
● Wire connections conform to the e-CON specifications used in sensors
● Signals 1, 2 and power supply (P, N) are assigned to 4 core e-CON
● Equipped with terminal block that has terminals for power input and output (P, N)

Product Description

[Applications]A sensor terminal MIL14 connector/e-CON conversion type Relay from 14-core MIL connector to sensor [Features] · 45 mm × 45 mm space saving design · Converts 14-core MIL connector to 4-core e-CON · e-CON connection that is used for censors · Signals 1 and 2 and power supplies P and N are assigned to 4-core e-CON · Power supply (P, N) input/output terminal block is mounted on the terminal block

Specification Table

MIL14 Connector/e-CON Conversion Type: Related Image
ModelWeight (g)
MWI-MIL14-ECON529

Overview of Specifications

MIL14 Connector/e-CON Conversion Type: Related Image
MIL14 Connector/e-CON Conversion Type: Related Image
MIL14 Connector/e-CON Conversion Type: Related Image
MIL14 Connector/e-CON Conversion Type: Related Image
Specifications
Rated Voltage24 V AC/DC
Rated Current1 A
Insulation Resistance1,000 MΩ or more (at 500 DC megger)
Withstand Voltage2,000 V AC 60 Hz for 1 min. (between grounds)−
 
Ambient Temperature−20°C to +55°C (When energized)
−30°C to +85°C (When off)
Ambient Humidity45 to 85%
Mounted Parts
CN1 side e-CON
37216-62M3-004PL (Sumitomo 3M)
37204-62A3-004PL (Sumitomo 3M)
CN2 side 14 Core MIL Connector
3314-6002LCPL (Sumitomo 3M)
Power Supply Terminal Block
ML-2000-MTBTF02 (Sato Parts)
Conforming wire: φ0.3 to φ1.25 mm2 (stranded wire)
Material
CasePPE (Polyphenylene ether)
SubstrateGE4F (Glass Epoxy)

 
Part Number
MWI-MIL14-ECON5 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,081.83

฿ 648.67

TERMINAL BLOCK 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type of Upper Side Contact MIL connector Type of Lower Side Contact e-CON Number of Cores (Poles) of Upper Side Contact(P) 14
Number of Cores (Poles) of Lower Side Contact 4P x 5 Mounting method With DIN Rail Dimension vertical(mm) 47
Dimension width(mm) 45 Dimension depth(mm) 40

Please check the type/dimensions/specifications of the part MWI-MIL14-ECON5 in the MIL14 Connector/e-CON Conversion Type series.