(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Highly reliable Integrated Crimping Tools
Model Number | Connector Type | Compatible Contact Number | Compatible Wire | Weight (g) |
AWG Size | ||||
F1-CB01C56-010A | CB01 Connector | CB01C5/6-010A-100P | 22 ~ 28 | 450 |
F1-CB01C56-020A | CB01C5/6-020A-100P | 20 ~ 22 |
Part Number |
---|
F1-CB01C56-010A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 41,152.46 | CONNECTOR | 1 Piece(s) | 3 Day(s) |
Loading...
Features
Specifications
Item | Content |
---|---|
Rated Voltage | 250 V |
Rated Current | 3 A |
Withstand Voltage | 1,000 VAC (1 minute) |
Insulation Resistance | 1,000 MΩ or more / 500 VDC |
Contact Resistance | 15 mΩ or less |
Applicable Electric Wire Range | AWG28~20 (0.08~0.5 mm3) |
Suitable Electric Wire Insulation Outer Diameter | 1.0 ~ 1.7 mm |
Operating Temperature Range | -40 ~ +105°C |
Waterproofing Performance | JIS C 0920, Protection Degree 4 (IP64 or equivalent) |
Material
Item | Material |
---|---|
Housing | PBT (UL94V-0) White |
Terminal | Phosphor Bronze / Tin Plated |
Waterproof Packing | Silicone Rubber |
About Coupling
Applicable type | CB01 Waterproof Connector | Applicable wire size(AWG) | 22 ~ 28 | Product classification | Crimping Tool |
---|
How can we improve?
How can we improve?