(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Contact for CL07 Waterproof Housing Only
1 Pack Unit 100-piece Pack
Contact, Wire, and Housing Support
Note: Parentheses show reference values
Electric Wire Specifications | Crimping Tool | Housing | Drawing Dimensions (mm) | Weight (g) | ||||||||
Model Number | Polarity | Insulation OD | Compatible Electric Wire | Electric Wire Strip Length | Model Number | Type | A-A Cross Section | B-B Cross Section | ||||
W | H | W | H | |||||||||
215001-2M | Male | Ø2.6 or less | AWG22 ~ 20 (0.3 ~ 0.5 mm2) Note | 4.5 ~ 5.0 mm | HT-3363FM, SW-E | CL07*0*M | Plug | 4.3 | 4.3 | 2.1 | 2.2 | 0.37 |
215002-2M | Female | CL07*0*A (F) | Socket | 0.32 | ||||||||
215003-2M | Male | Ø3.1 or less | AWG20 ~ 16 (0.5 ~ 1.25 mm2) Note | CL07*0*M | Plug | 4.4 | 2.8 | 2.8 | 0.37 | |||
215004-2M | Female | CL07*0*A (F) | Socket | 4.3 | 2.7 | 2.7 | 0.32 |
Part Number |
---|
215001-2M |
215002-2M |
215003-2M |
215004-2M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable wire AWG size | Contact shape | Insulation coating outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 240.39 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 22 ~ 20 | Male | 2.6 | |
฿ 240.39 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 22 ~ 20 | Female | 2.6 | |
฿ 293.20 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 20 ~ 16 | Male | 3.1 | |
฿ 293.20 | CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 20 ~ 16 | Female | 3.1 |
Loading...
Features
Specifications
Item | Content |
---|---|
Rated Voltage | 300 V |
Rated Current | 10 A (MAX) |
Withstand Voltage | 1,700 VAC (1 minute) |
Insulation Resistance | 1,000 MΩ or more / 500 VDC |
Contact Resistance | 10 mΩ or less |
Applicable Electric Wire Range | AWG22 ~ 16 (0.3 ~ 1.25 mm2) |
Suitable Electric Wire Insulation Outer Diameter | 2.6 ~ 3.1 mm |
Operating Temperature Range | -40 ~ +105°C |
Waterproofing Performance | JIS 0920-1982 Protection Degree 4 (IP64 Equivalent) |
Correspondence Table for Housing, Contact, and Wire
Housing Number | Male / Female | Compatible Contact (P.dA5-71) | Electric Wire | |||
---|---|---|---|---|---|---|
Product Model Number | Type | Compatible Wire | Insulation OD (mm) | Electric Wire Strip Length | ||
CL07D0*M | Male | 215001-2M | Male | AWG22 ~ 20 (0.3 ~ 0.5 mm2) |
φ2.6 or less | 4.5 ~ 5.0 mm |
CL07D0*A | Female | 215002-2M | Female | |||
CL07D0*M | Male | 215003-2M | Male | AWG20 ~ 16 (0.5 ~ 1.25 mm2) |
φ3.1 or less | |
CL07D0*A | Female | 215004-2M | Female |
Material
Item | Material |
---|---|
Housing | PBT (UL94V-0) White |
Terminal | Brass / Tin Plated |
Waterproof Packing | Silicone Rubber |
Structural Drawing
About Coupling
Connector series initials | A・B・C | A/B/C | CL07D | Protection function (environmentally resistant) | Present |
---|
How can we improve?
How can we improve?