EL Connector Removal Tools (JST Genuine)

Brand :
MISUMI
Caution
Product Description
[Features]
• Genuine JST tool minimizes the load when extracting contacts from EL connector housings.
• Weight: 29.08 g.
[Use]
• For extracting contacts inserted into EL connector housings.
● This is a tool for extracting contacts inserted into the EL connector housing.
● Weight: 29.08 g
● Manufacturer: J.S.T. Mfg. Co., Ltd
· Once extracted, the contact cannot be used again.
· It cannot be used for other than EL connector contacts.
· When you pull the wire, take care not to pull too hard.
Specifications

Features
● Compact, high-density relay nylon connectors, widely used in FA devices, etc.● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are thanks to the EL Connectors being compliant with UL / CSA / TÜV standards.
UL:E60389
CSA:LR20812
TÜV:R75052
Specifications
| Item | Content | |
|---|---|---|
| Rated Voltage | 300 VAC / VDC (MAX) | |
| Rated Current | 5 A (MAX) * | |
| Withstand Voltage | 1,500 VAC (1 minute) | |
| Insulation Resistance | 1,000 MΩ or more | |
| Contact Resistance | Initial | 7 mΩ or less |
| After environmental testing | 10 mΩ or less | |
| Applicable Electric Wire Range | AWG26 ~ 20 (0.13 ~ 0.5 mm2) | |
| Suitable Electric Wire Insulation Outer Diameter | 1.3 ~ 2.7 mm | |
| Operating Temperature Range | -25 ~ 90°C | |
| Compatible Panel Thickness | 0.8 ~ 2.0 mm | |
* When using LLM-01T-P1.3ES, LLF-01T-P1.3ES
● Rated current depends on crimped wire and the housing core number. Rated current related to each housing or electric wire is as in the following table.
| Current Unit (A) | ||||
|---|---|---|---|---|
| Number of Cores | Electric Wire Size (AWG) | |||
| # 20 | # 22 | # 24 | # 26 | |
| 2 | 5 | 4 | 3 | |
| 4 | ||||
| 6 | 4 | 3 | 3 | 3 |
| 12 | 3 | 2 | ||
| 15 | ||||
Material
| Item | Material |
|---|---|
| Housing | Nylon 6 (UL94V-0) |
| Housing Color | White Color |
| Crimp Contact | Phosphor Bronze / Tin Plated |
Combination Example

About Coupling
