3191 Connector Plug Housing

Caution
Product Description
A 3.68 mm pitch, small-sized, high-density model housing. 1 package contains 50 pieces

● Housing that is used by inserting the male (pin) contact.
Used for binding to the socket housing.
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: Molex 
Maximum Rated Voltage: 600V AC / DC
Maximum Rated Current: 12A

· Quantity: 50 pcs. / pack. Please note.
· Contacts are sold separately.
Specifications

1 Pack Unit 50-piece Pack
| Model Number | Number of Cores | Type |
| 3191-02P-50PS | 2 | Panel Type (With Edge) |
| 3191-03P-50PS | 3 | |
| 3191-04P-50PS | 4 | |
| 3191-06P-50PS | 6 | |
| 3191-09P-50PS | 9 | |
| 3191-12P-50PS | 12 |
| Model Number | Number of Cores | Type |
| 3191-02P1-50PS | 2 | Relay Type (Without Edge) |
| 3191-03P1-50PS | 3 | |
| 3191-04P1-50PS | 4 | |
| 3191-06P1-50PS | 6 | |
| 3191-09P1-50PS | 9 | |
| 3191-12P1-50PS | 12 |
Features
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are due to the 3191 Series Connectors having UL / CSA standards.
UL: E29179
CSA: LR19980
Specifications
| Item | Content |
|---|---|
| Maximum Rated Voltage | 600 VAC / VDC |
| Maximum Rated Current | 12 A |
| Withstand Voltage | 1,500 VAC / 1 minute |
| Insulation Resistance | 1,000 MΩ or more |
| Contact Resistance | 10 mΩ or less |
| Applicable Electric Wire Range | AWG28 ~ 14 (0.08 ~ 2 mm2) |
| Suitable Electric Wire Insulation Outer Diameter | φ0.8 ~ φ4.1 mm |
| Operating Temperature Range | -40°C ~ +105°C |
| Number of Cores | Rated Current (A) |
|---|---|
| 2 | 12 |
| 3 | 11 |
| 4 | 9 |
| 6 | 9 |
| 9 | 8 |
| 12 | 8 |
Material
| Item | Material |
|---|---|
| Housing | Nylon 66 (UL94V-2) |
| Housing Color | White Color |
| Crimp Contact | Brass / Copper Base Tin-Plated |
About Coupling