5559/5557 Connector Socket Housing

Caution
Product Description
A compact, high-density nylon connector with a pitch of 4.2 mm that is widely used for factory automation equipment, etc. It has a lock mechanism after coupling, so it is structured to prevent disconnection due to vibration. Insert a female (socket) contact to use the housing. Used for connecting with plug housings.

● Addition of a highly flame retardant series
--> 5557 - ** R-210-50PS (UL94V-0)
● Housing that is used by inserting the female (socket) contact. Used for binding to the plug housing.
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: Molex

· Contacts are sold separately.
Specifications

1 Pack Unit 50-piece Pack
| Model Number | Number of Cores | Flame Retardance |
| 5557-02R-50PS | 2 | UL94V-2 |
| 5557-04R-50PS | 4 | |
| 5557-06R-50PS | 6 | |
| 5557-08R-50PS | 8 | |
| 5557-10R-50PS | 10 | |
| 5557-12R-50PS | 12 | |
| 5557-02R-210-50PS | 2 | UL94V-0 |
| 5557-04R-210-50PS | 4 | |
| 5557-06R-210-50PS | 6 |
5559 / 5557 (4.2mm pitch)
Features
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are due to the 4.2 mm pitch connectors having UL / CSA standards.
UL No. E29179
CSA No. LR19980
Common Specifications
| Item | Contents | |
|---|---|---|
| Rated Voltage | 600 VAC / VDC (max.) | |
| Rated Current | 9 A | |
| Withstand Voltage | 1,500 VAC (1 minute) | |
| Insulation Resistance | 1,000 MΩ or higher | |
| Contact Resistance | After environmental testing | 10 mΩ or less |
| Applicable Electric Wire Range | AWG24 ~ 16 (0.2 ~ 1.2 mm2) | |
| Compatible Electric Wire Insulation Exterior | 1.3 ~ 3.1 mm | |
| Operating Temperature Range | -40 ~ 105°C | |
| Compatible Panel Thickness | 0.8 ~ 2.0 mm | |
Material
| Item | Material | |
|---|---|---|
| Housing | 5559- * * P-50PS | Nylon 66 (UL94V-2) |
| 5557- * * R-50PS | ||
| 5559- * * P-210-50PS | Nylon 66 (UL94V-0) | |
| 5557- * * R-210-50PS | ||
| Housing Color | Common | White |
| Crimp Contact | 5558TLS. | Brass / tin plated |
| 5556TLS | ||
| 5558PBT3LS | Phosphor bronze / tin plating | |
| 5556PBT3LS | ||
About Coupling
