(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Highly reliable Integrated Crimping Tools
Model Number | Connector Type | Compatible | Compatible Wire | ||
Contact Number | AWG Size | Conductor Section Area mm2 | Insulation OD mm2 | ||
JHTR1719C | 1625 Connectors | 1560TL, 1561TL | 24 ~ 18 | 0.22 ~ 0.83 | 1.5 ~ 3.0 |
JHTR2262A | 5051 Connectors | 5159PBTL | 28 ~ 22 | 0.08 ~ 0.3 | 1.2 ~ 1.7 |
1625 Connectors | 1854TL, 1855TL | 26 ~ 22 | 0.12 ~ 0.3 | 1.2 ~ 1.8 | |
JHTR2262J | 28 ~ 26 | 0.08 ~ 0.12 | 0.8 ~ 1.2 |
Part Number |
---|
JHTR1719C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 19,716.51 | CONNECTOR | 1 Piece(s) | Same day |
Loading...
Features
● A compact, high-density nylon connector having a 3.68 mm pitch and widely used in a variety of equipment, such as FA devices.Specifications
Item | Content |
---|---|
Maximum Rated Voltage | 250 V (MAX) |
Maximum Rated Current | 5 A |
Withstand Voltage | 1,500 VAC / 1 minute |
Insulation Resistance | 1,000 MΩ or more |
Contact Resistance | 10 mΩ or less |
Applicable Electric Wire Range | AWG28 ~ 18 (0.08 ~ 0.75 mm2) |
Suitable Electric Wire Insulation Outer Diameter | φ1.1 ~ φ3.1 mm |
Operating Temperature Range | -40°C ~ +105°C |
Material
Item | Material |
---|---|
Housing | Nylon 66 (UL94V-2) |
Housing Color | White Color |
Crimp Contact | Brass / Copper Base Tin-Plated |
About Coupling
Applicable type | 1625 Connectors | Applicable wire size(AWG) | 24 ~ 18 | Insulation coating outer diameter(mm) | 1.5 ~ 3.0 |
---|---|---|---|---|---|
Product classification | Crimping Tool |
Please check the type/dimensions/specifications of the part JHTR1719C in the Crimping Tool, 1625 Connector Genuine Manual Crimper series.
How can we improve?
How can we improve?