1625 Connector Contact

Brand :
MISUMI
Caution
Product Description
The locking lance helps prevent displacement caused by vibration. 1 pack contains 100 pieces

● 1561TL, 1855TL is a contact for socket housing and 1560TL, 1854TL is for plug housing.
● Manufacturer: Molex

· Perform crimping with the recommended special tools.
· Use the applicable wire size.
· Strip Length: 2.6 – 3.4 mm
Specifications

1 Pack Unit 100-piece Pack
| Model Number | Type | Applicable Electric Wire Range | Applicable Tool |
| 1561TL | Female (Socket) | AWG 24 ~ 18 (0.2 ~ 0.75mm2) | JHTR1719C |
| 1855TL | AWG 28 ~ 22 (0.08 ~ 0.3mm2) | JHTR2262A (AWG26 ~ 22) JHTR2262J (AWG28 ~ 26) | |
| 1560TL | Male (Pin) | AWG 24 ~ 18 (0.2 ~ 0.75mm2) | JHTR1719C |
| 1854TL | AWG 28 ~ 22 (0.08 ~ 0.3mm2) | JHTR2262A (AWG26 ~ 22) JHTR2262J (AWG28 ~ 26) |
Features
● A compact, high-density nylon connector having a 3.68 mm pitch and widely used in a variety of equipment, such as FA devices.● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The product is both good quality and stable for use thanks to the 1625 Series Connector with UL / CSA standards.
UL: E29179
CSA: LR19980
Specifications
| Item | Content |
|---|---|
| Maximum Rated Voltage | 250 V (MAX) |
| Maximum Rated Current | 5 A |
| Withstand Voltage | 1,500 VAC / 1 minute |
| Insulation Resistance | 1,000 MΩ or more |
| Contact Resistance | 10 mΩ or less |
| Applicable Electric Wire Range | AWG28 ~ 18 (0.08 ~ 0.75 mm2) |
| Suitable Electric Wire Insulation Outer Diameter | φ1.1 ~ φ3.1 mm |
| Operating Temperature Range | -40°C ~ +105°C |
Material
| Item | Material |
|---|---|
| Housing | Nylon 66 (UL94V-2) |
| Housing Color | White Color |
| Crimp Contact | Brass / Copper Base Tin-Plated |
About Coupling