1625 Connector Socket Housing

Brand :
MISUMI
Caution
Product Description
The locking mechanism helps prevent displacement caused by vibration. 1 package contains 50 pieces

● Housing that is used by inserting the female (plug) contact.
Used for binding to the plug housing.
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: Molex

Maximum Rated Voltage: 250V AC / DC
Maximum Rated Current: 5A

· Quantity: 50 pcs. / pack. Please note.
· Contacts are sold separately.
Specifications

1 Pack Unit 50-piece Pack
| Model Number | Number of Cores | Type |
| 1625-2R2-50PS | 2 | Panel Type (With Edge) |
| 1625-03R-50PS | 3 | |
| 1625-4R-50PS | 4 | |
| 1625-06R-50PS | 6 | |
| 1625-09R-50PS | 9 | |
| 1625-12R-50PS | 12 |
| Model Number | Number of Cores | Type |
| 1625-2R1-50PS | 2 | Relay Type (Without Edge) |
| 1625-03R1-50PS | 3 | |
| 1625-4R1-50PS | 4 | |
| 1625-06R1-50PS | 6 | |
| 1625-09R1-50PS | 9 | |
| 1625-12R1-50PS | 12 |
Features
● A compact, high-density nylon connector having a 3.68 mm pitch and widely used in a variety of equipment, such as FA devices.● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The product is both good quality and stable for use thanks to the 1625 Series Connector with UL / CSA standards.
UL: E29179
CSA: LR19980
Specifications
| Item | Content |
|---|---|
| Maximum Rated Voltage | 250 V (MAX) |
| Maximum Rated Current | 5 A |
| Withstand Voltage | 1,500 VAC / 1 minute |
| Insulation Resistance | 1,000 MΩ or more |
| Contact Resistance | 10 mΩ or less |
| Applicable Electric Wire Range | AWG28 ~ 18 (0.08 ~ 0.75 mm2) |
| Suitable Electric Wire Insulation Outer Diameter | φ1.1 ~ φ3.1 mm |
| Operating Temperature Range | -40°C ~ +105°C |
Material
| Item | Material |
|---|---|
| Housing | Nylon 66 (UL94V-2) |
| Housing Color | White Color |
| Crimp Contact | Brass / Copper Base Tin-Plated |
About Coupling