(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
3.96 mm Pitch Model, Height 16.5 mm / Thickness 10.5 mm. 1 package contains 50 pieces
Model Number | Number of Cores | Weight (g) |
VHR-2N-50P | 2 | 0.39 |
VHR-3N-50P | 3 | 0.61 |
VHR-4N-50P | 4 | 0.76 |
VHR-5N-50P | 5 | 0.92 |
VHR-6N-50P | 6 | 1.06 |
VHR-7N-50P | 7 | 1.23 |
VHR-8N-50P | 8 | 1.41 |
VHR-9N-50P | 9 | 1.58 |
VHR-10N-50P | 10 | 1.77 |
Part Number |
---|
VHR-2N-50P |
VHR-3N-50P |
VHR-4N-50P |
VHR-5N-50P |
VHR-6N-50P |
VHR-7N-50P |
VHR-8N-50P |
VHR-9N-50P |
VHR-10N-50P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Number of Pins |
---|---|---|---|---|---|---|---|---|
฿ 206.47 ฿ 54.57 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Same day | - | 2 | ||
฿ 200.88 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Available | 3 Day(s) | - | 3 | |
฿ 209.03 ฿ 60.54 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Same day | - | 4 | ||
฿ 267.10 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | - | 5 | |
฿ 306.47 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 6 | |
฿ 390.97 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Available | 3 Day(s) | - | 7 | |
฿ 435.87 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | - | 8 | |
฿ 480.77 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Available | 3 Day(s) | 10 | 9 | |
฿ 529.16 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Available | 3 Day(s) | - | 10 |
Loading...
VH Connector Common Specifications
Specifications
Item | Content | |
---|---|---|
Rated Voltage | 250 VAC / VDC | |
Rated Current | 5 A (*) | |
Withstand Voltage | 1,500 VAC (1 minute) | |
Insulation Resistance | 1,000 MΩ or more | |
Contact Resistance | Initial | 10 mΩ or less |
After environmental testing | 20 mΩ or less | |
Applicable Electric Wire Range | AWG22 ~ 18 (0.33 ~ 0.83 mm2) | |
Suitable Electric Wire Insulation Outer Diameter | 1.7 ~ 3.0 mm | |
Operating Temperature Range | -25 ~ 85°C |
Material
Item | Material |
---|---|
Housing | Nylon 66 (UL94V-0) |
Housing Color | White Color |
Crimp Contact | Phosphor Bronze / Tin Plated |
PH Connector Common Specifications
Specifications
Item | Content | |
---|---|---|
Rated Voltage | 100 VAC / VDC | |
Rated Current | 2 A | |
Withstand Voltage | 800 VAC (1 minute) | |
Insulation Resistance | 1,000 MΩ or more | |
Contact Resistance | Initial | 10 mΩ or less |
After environmental testing | 20 mΩ or less | |
Applicable Electric Wire Range | AWG30 ~ 24 (0.05 ~ 0.22 mm2) | |
Suitable Electric Wire Insulation Outer Diameter | 0.9 ~ 1.5 mm | |
Operating Temperature Range | -25 ~ 85°C |
Material
Item | Material |
---|---|
Housing | Nylon 66 (UL94V-0) |
Housing Color | White Color |
Crimp Contact | Phosphor Bronze / Tin Plated |
Connector series initials | V/W/X | V/W/X | VH | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Application | Cable to cable | Allowable Current(A) | 5 | Allowable Voltage(V) | 250 |
Wire connection method | Crimp | Connection direction | Straight | Protection function (environmentally resistant) | None |
Representative Standard | UL / TUV / CSA | Removal method | Others |
How can we improve?
How can we improve?